C66 Size Benchmarks
Target Platform: ti.platforms.evm6678
Tool Chain Version: 8.3.2
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21376 | 1460 | 1056 | 23892 | 1024 | 512 | 0 | 2108 | 3644 |
Semaphore | 22880 | 1593 | 1040 | 25513 | 1024 | 512 | 0 | 2144 | 3680 |
Mutex | 23360 | 1825 | 1040 | 26225 | 1024 | 512 | 0 | 2192 | 3728 |
Clock | 23872 | 1889 | 1056 | 26817 | 1024 | 512 | 0 | 2236 | 3772 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24768 | 1700 | 1096 | 27564 | 1024 | 512 | 0 | 2048 | 3584 |
Semaphore | 26080 | 1916 | 1120 | 29116 | 1024 | 512 | 0 | 2084 | 3620 |
Mutex | 26336 | 1948 | 1104 | 29388 | 1024 | 512 | 0 | 2084 | 3620 |
Clock | 26848 | 2017 | 1144 | 30009 | 1024 | 512 | 0 | 2092 | 3628 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 30816 | 1900 | 1384 | 34100 | 1024 | 1536 | 0 | 2450 | 5010 |
Semaphore | 31136 | 1900 | 1368 | 34404 | 1024 | 1536 | 0 | 2482 | 5042 |
Mutex | 31488 | 1900 | 1392 | 34780 | 1024 | 1536 | 0 | 2546 | 5106 |
Timer | 33472 | 1969 | 1416 | 36857 | 1024 | 1536 | 0 | 2554 | 5114 |
All sizes are in 8-bit bytes