C28x large model Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7938 | 2016 | 1674 | 11628 | 4 | 512 | 0 | 1590 | 2106 |
Semaphore | 8688 | 2140 | 1674 | 12502 | 4 | 512 | 0 | 1622 | 2138 |
Mutex | 8900 | 2244 | 1708 | 12852 | 4 | 512 | 0 | 1742 | 2258 |
Clock | 9172 | 2312 | 1708 | 13192 | 4 | 512 | 0 | 1742 | 2258 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9598 | 2084 | 1874 | 13556 | 4 | 512 | 0 | 1638 | 2154 |
Semaphore | 10402 | 2318 | 1874 | 14594 | 4 | 512 | 0 | 1646 | 2162 |
Mutex | 10500 | 2350 | 1908 | 14758 | 4 | 512 | 0 | 1674 | 2190 |
Clock | 10766 | 2418 | 1908 | 15092 | 4 | 512 | 0 | 1678 | 2194 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13102 | 2380 | 2370 | 17852 | 4 | 2048 | 0 | 2134 | 4186 |
Semaphore | 13180 | 2380 | 2370 | 17930 | 4 | 2048 | 0 | 2162 | 4214 |
Mutex | 13362 | 2380 | 2370 | 18112 | 4 | 2048 | 0 | 2202 | 4254 |
Timer | 14352 | 2448 | 2370 | 19170 | 4 | 2048 | 0 | 2206 | 4258 |
All sizes are in 16-bit bytes