C28x with hard FP Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 241 |
Hwi_restore() | 18 |
Hwi_disable() | 15 |
Hwi dispatcher prolog | 208 |
Hwi dispatcher epilog | 165 |
Hwi dispatcher | 373 |
Hardware Interrupt to Blocked Task | 594 |
Hardware Interrupt to Software Interrupt | 419 |
Swi_enable() | 87 |
Swi_disable() | 12 |
Post Software Interrupt Again | 34 |
Post Software Interrupt without Context Switch | 121 |
Post Software Interrupt with Context Switch | 230 |
Create a New Task without Context Switch | 3608 |
Set a Task Priority without a Context Switch | 183 |
Task_yield() | 236 |
Post Semaphore No Waiting Task | 89 |
Post Semaphore No Task Switch | 204 |
Post Semaphore with Task Switch | 288 |
Pend on Semaphore No Context Switch | 62 |
Pend on Semaphore with Task Switch | 328 |
Clock_getTicks() | 11 |
POSIX Create a New Task without Context Switch | 6523 |
POSIX Set a Task Priority without a Context Switch | 236 |
POSIX Post Semaphore No Waiting Task | 100 |
POSIX Post Semaphore No Task Switch | 213 |
POSIX Post Semaphore with Task Switch | 300 |
POSIX Pend on Semaphore No Context Switch | 73 |
POSIX Pend on Semaphore with Task Switch | 338 |
Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.
The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.