C28x with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8158 | 2016 | 1674 | 11848 | 2048 | 1024 | 0 | 1590 | 4662 |
Semaphore | 8920 | 2140 | 1674 | 12734 | 2048 | 1024 | 0 | 1622 | 4694 |
Mutex | 9132 | 2244 | 1708 | 13084 | 2048 | 1024 | 0 | 1742 | 4814 |
Clock | 9418 | 2312 | 1708 | 13438 | 2048 | 1024 | 0 | 1742 | 4814 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9812 | 2084 | 1874 | 13770 | 2048 | 1024 | 0 | 1638 | 4710 |
Semaphore | 10642 | 2318 | 1874 | 14834 | 2048 | 1024 | 0 | 1646 | 4718 |
Mutex | 10734 | 2350 | 1908 | 14992 | 2048 | 1024 | 0 | 1674 | 4746 |
Clock | 11008 | 2418 | 1908 | 15334 | 2048 | 1024 | 0 | 1678 | 4750 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13338 | 2380 | 2370 | 18088 | 2048 | 2560 | 0 | 2134 | 6742 |
Semaphore | 13416 | 2380 | 2370 | 18166 | 2048 | 2560 | 0 | 2162 | 6770 |
Mutex | 13598 | 2380 | 2370 | 18348 | 2048 | 2560 | 0 | 2202 | 6810 |
Timer | 14612 | 2448 | 2370 | 19430 | 2048 | 2560 | 0 | 2206 | 6814 |
All sizes are in 16-bit bytes