IAR Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 8.50.1.245
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 231 |
Hwi_restore() | 23 |
Hwi_disable() | 25 |
Hwi dispatcher prolog | 189 |
Hwi dispatcher epilog | 371 |
Hwi dispatcher | 545 |
Hardware Interrupt to Blocked Task | 838 |
Hardware Interrupt to Software Interrupt | 577 |
Swi_enable() | 125 |
Swi_disable() | 37 |
Post Software Interrupt Again | 32 |
Post Software Interrupt without Context Switch | 131 |
Post Software Interrupt with Context Switch | 266 |
Create a New Task without Context Switch | 3793 |
Set a Task Priority without a Context Switch | 276 |
Task_yield() | 316 |
Post Semaphore No Waiting Task | 127 |
Post Semaphore No Task Switch | 277 |
Post Semaphore with Task Switch | 372 |
Pend on Semaphore No Context Switch | 89 |
Pend on Semaphore with Task Switch | 418 |
Clock_getTicks() | 28 |
POSIX Create a New Task without Context Switch | 6892 |
POSIX Set a Task Priority without a Context Switch | 356 |
POSIX Post Semaphore No Waiting Task | 156 |
POSIX Post Semaphore No Task Switch | 309 |
POSIX Post Semaphore with Task Switch | 391 |
POSIX Pend on Semaphore No Context Switch | 72 |
POSIX Pend on Semaphore with Task Switch | 429 |
The M4 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi CDOCs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.