GCC Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 9.2.1
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 385 |
Hwi_restore() | 23 |
Hwi_disable() | 25 |
Hwi dispatcher prolog | 244 |
Hwi dispatcher epilog | 373 |
Hwi dispatcher | 606 |
Hardware Interrupt to Blocked Task | 1119 |
Hardware Interrupt to Software Interrupt | 741 |
Swi_enable() | 140 |
Swi_disable() | 29 |
Post Software Interrupt Again | 43 |
Post Software Interrupt without Context Switch | 150 |
Post Software Interrupt with Context Switch | 371 |
Create a New Task without Context Switch | 7931 |
Set a Task Priority without a Context Switch | 318 |
Task_yield() | 433 |
Post Semaphore No Waiting Task | 192 |
Post Semaphore No Task Switch | 462 |
Post Semaphore with Task Switch | 590 |
Pend on Semaphore No Context Switch | 99 |
Pend on Semaphore with Task Switch | 647 |
Clock_getTicks() | 25 |
POSIX Create a New Task without Context Switch | 15736 |
POSIX Set a Task Priority without a Context Switch | 446 |
POSIX Post Semaphore No Waiting Task | 206 |
POSIX Post Semaphore No Task Switch | 490 |
POSIX Post Semaphore with Task Switch | 617 |
POSIX Pend on Semaphore No Context Switch | 117 |
POSIX Pend on Semaphore with Task Switch | 672 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.