GCC Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 9.2.1
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8428 | 532 | 0 | 8960 | 1024 | 512 | 0 | 1768 | 3304 |
Semaphore | 9368 | 660 | 0 | 10028 | 1024 | 512 | 0 | 1800 | 3336 |
Mutex | 9580 | 784 | 0 | 10364 | 1024 | 512 | 0 | 1844 | 3380 |
Clock | 9860 | 852 | 0 | 10712 | 1024 | 512 | 0 | 1888 | 3424 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9376 | 688 | 0 | 10064 | 1024 | 512 | 0 | 1708 | 3244 |
Semaphore | 10116 | 880 | 0 | 10996 | 1024 | 512 | 0 | 1740 | 3276 |
Mutex | 10172 | 912 | 0 | 11084 | 1024 | 512 | 0 | 1740 | 3276 |
Clock | 10424 | 980 | 0 | 11404 | 1024 | 512 | 0 | 1752 | 3288 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11676 | 844 | 0 | 12520 | 1024 | 1536 | 0 | 2012 | 4572 |
Semaphore | 11780 | 844 | 0 | 12624 | 1024 | 1536 | 0 | 2040 | 4600 |
Mutex | 11924 | 844 | 0 | 12768 | 1024 | 1536 | 0 | 2096 | 4656 |
Timer | 12804 | 912 | 0 | 13716 | 1024 | 1536 | 0 | 2108 | 4668 |
All sizes are in 8-bit bytes