GCC Cortex-A9 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmAM437X
Tool Chain Version: 9.2.1
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 28596 | 1324 | 0 | 29920 | 1024 | 512 | 0 | 21624 | 23160 |
Semaphore | 28996 | 1448 | 0 | 30444 | 1024 | 512 | 0 | 21656 | 23192 |
Mutex | 29188 | 1524 | 0 | 30712 | 1024 | 512 | 0 | 21700 | 23236 |
Clock | 29644 | 1592 | 0 | 31236 | 1024 | 512 | 0 | 21744 | 23280 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 30484 | 1612 | 0 | 32096 | 1024 | 512 | 0 | 21632 | 23168 |
Semaphore | 30052 | 1676 | 0 | 31728 | 1024 | 512 | 0 | 21640 | 23176 |
Mutex | 29804 | 1608 | 0 | 31412 | 1024 | 512 | 0 | 21640 | 23176 |
Clock | 30228 | 1676 | 0 | 31904 | 1024 | 512 | 0 | 21644 | 23180 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 33252 | 1652 | 0 | 34904 | 1024 | 2560 | 0 | 22032 | 25616 |
Semaphore | 33412 | 1652 | 0 | 35064 | 1024 | 2560 | 0 | 22060 | 25644 |
Mutex | 33652 | 1652 | 0 | 35304 | 1024 | 2560 | 0 | 22104 | 25688 |
Timer | 35092 | 1720 | 0 | 36812 | 1024 | 2560 | 0 | 22108 | 25692 |
All sizes are in 8-bit bytes