GCC Cortex-A8 with hard FP Size Benchmarks
Target Platform: ti.platforms.skAM3358
Tool Chain Version: 9.2.1
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 26012 | 820 | 0 | 26832 | 1024 | 512 | 0 | 21768 | 23304 |
Semaphore | 26412 | 944 | 0 | 27356 | 1024 | 512 | 0 | 21800 | 23336 |
Mutex | 26604 | 1020 | 0 | 27624 | 1024 | 512 | 0 | 21844 | 23380 |
Clock | 27068 | 1088 | 0 | 28156 | 1024 | 512 | 0 | 21888 | 23424 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 27900 | 1108 | 0 | 29008 | 1024 | 512 | 0 | 21776 | 23312 |
Semaphore | 27492 | 1172 | 0 | 28664 | 1024 | 512 | 0 | 21784 | 23320 |
Mutex | 27236 | 1104 | 0 | 28340 | 1024 | 512 | 0 | 21784 | 23320 |
Clock | 27668 | 1172 | 0 | 28840 | 1024 | 512 | 0 | 21788 | 23324 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 30532 | 1148 | 0 | 31680 | 1024 | 1536 | 0 | 22168 | 24728 |
Semaphore | 30700 | 1148 | 0 | 31848 | 1024 | 1536 | 0 | 22196 | 24756 |
Mutex | 30940 | 1148 | 0 | 32088 | 1024 | 1536 | 0 | 22240 | 24800 |
Timer | 32376 | 1216 | 0 | 33592 | 1024 | 1536 | 0 | 22244 | 24804 |
All sizes are in 8-bit bytes