GCC Cortex-A53 with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexA:AM65X:1
Tool Chain Version: 9.2.1
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 31856 | 2728 | 0 | 34584 | 1024 | 512 | 0 | 29888 | 31424 |
Semaphore | 34000 | 2976 | 0 | 36976 | 1024 | 512 | 0 | 29952 | 31488 |
Mutex | 34384 | 3216 | 0 | 37600 | 1024 | 512 | 0 | 30040 | 31576 |
Clock | 35072 | 3344 | 0 | 38416 | 1024 | 512 | 0 | 30112 | 31648 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 33984 | 3000 | 0 | 36984 | 1024 | 512 | 0 | 29784 | 31320 |
Semaphore | 35696 | 3376 | 0 | 39072 | 1024 | 512 | 0 | 29848 | 31384 |
Mutex | 35744 | 3456 | 0 | 39200 | 1024 | 512 | 0 | 29848 | 31384 |
Clock | 36352 | 3584 | 0 | 39936 | 1024 | 512 | 0 | 29872 | 31408 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 40448 | 3320 | 0 | 43768 | 1024 | 2560 | 0 | 30464 | 34048 |
Semaphore | 40712 | 3320 | 0 | 44032 | 1024 | 2560 | 0 | 30528 | 34112 |
Mutex | 41000 | 3320 | 0 | 44320 | 1024 | 2560 | 0 | 30624 | 34208 |
Timer | 42760 | 3448 | 0 | 46208 | 1024 | 2560 | 0 | 30648 | 34232 |
All sizes are in 8-bit bytes