GCC Cortex-A53 with hard FP Object Size Benchmarks
Target Platform: ti.platforms.cortexA:AM65X:1
Tool Chain Version: 9.2.1
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Object Name | Size |
---|---|
Hwi | 128 |
Swi | 112 |
Task | 224 |
Semaphore | 80 |
GateMutex | 96 |
Clock | 96 |
POSIX Pthread | 384 |
POSIX Semaphore | 56 |
POSIX Mutex | 16 |
POSIX Timer | 128 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.