GCC Cortex-A15 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmAM572X
Tool Chain Version: 9.2.1
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 54052 | 916 | 0 | 54968 | 1024 | 512 | 0 | 21480 | 23016 |
Semaphore | 54500 | 1040 | 0 | 55540 | 1024 | 512 | 0 | 21512 | 23048 |
Mutex | 54692 | 1116 | 0 | 55808 | 1024 | 512 | 0 | 21556 | 23092 |
Clock | 55204 | 1184 | 0 | 56388 | 1024 | 512 | 0 | 21600 | 23136 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 56204 | 1204 | 0 | 57408 | 1024 | 512 | 0 | 21488 | 23024 |
Semaphore | 55676 | 1268 | 0 | 56944 | 1024 | 512 | 0 | 21496 | 23032 |
Mutex | 55396 | 1200 | 0 | 56596 | 1024 | 512 | 0 | 21496 | 23032 |
Clock | 55860 | 1268 | 0 | 57128 | 1024 | 512 | 0 | 21500 | 23036 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 59092 | 1244 | 0 | 60336 | 1024 | 2560 | 0 | 21896 | 25480 |
Semaphore | 59292 | 1244 | 0 | 60536 | 1024 | 2560 | 0 | 21924 | 25508 |
Mutex | 59556 | 1244 | 0 | 60800 | 1024 | 2560 | 0 | 21968 | 25552 |
Timer | 61132 | 1312 | 0 | 62444 | 1024 | 2560 | 0 | 21972 | 25556 |
All sizes are in 8-bit bytes