TI Cortex-R5F with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 18.12.1
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_09_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 15172 | 670 | 384 | 16226 | 1024 | 512 | 0 | 6354 | 7890 |
Semaphore | 16484 | 798 | 384 | 17666 | 1024 | 512 | 0 | 6386 | 7922 |
Mutex | 16820 | 902 | 384 | 18106 | 1024 | 512 | 0 | 6430 | 7966 |
Clock | 17220 | 970 | 384 | 18574 | 1024 | 512 | 0 | 6470 | 8006 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 17284 | 921 | 408 | 18613 | 1024 | 512 | 0 | 6294 | 7830 |
Semaphore | 18436 | 1015 | 416 | 19867 | 1024 | 512 | 0 | 6326 | 7862 |
Mutex | 18564 | 1047 | 416 | 20027 | 1024 | 512 | 0 | 6326 | 7862 |
Clock | 18964 | 1115 | 416 | 20495 | 1024 | 512 | 0 | 6338 | 7874 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 21844 | 1121 | 520 | 23485 | 1024 | 1536 | 0 | 6750 | 9310 |
Semaphore | 22100 | 1121 | 520 | 23741 | 1024 | 1536 | 0 | 6778 | 9338 |
Mutex | 22372 | 1121 | 520 | 24013 | 1024 | 1536 | 0 | 6822 | 9382 |
Timer | 23556 | 1189 | 520 | 25265 | 1024 | 1536 | 0 | 6834 | 9394 |
All sizes are in 8-bit bytes