TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 16.9.4
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8026 | 449 | 352 | 8827 | 1024 | 512 | 0 | 1654 | 3190 |
Semaphore | 8850 | 577 | 352 | 9779 | 1024 | 512 | 0 | 1686 | 3222 |
Mutex | 9066 | 681 | 352 | 10099 | 1024 | 512 | 0 | 1730 | 3266 |
Clock | 9346 | 749 | 352 | 10447 | 1024 | 512 | 0 | 1770 | 3306 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9378 | 684 | 376 | 10438 | 1024 | 512 | 0 | 1610 | 3146 |
Semaphore | 10154 | 794 | 384 | 11332 | 1024 | 512 | 0 | 1642 | 3178 |
Mutex | 10218 | 826 | 384 | 11428 | 1024 | 512 | 0 | 1642 | 3178 |
Clock | 10498 | 894 | 384 | 11776 | 1024 | 512 | 0 | 1654 | 3190 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11402 | 834 | 440 | 12676 | 1024 | 512 | 0 | 1882 | 3418 |
Semaphore | 11490 | 834 | 440 | 12764 | 1024 | 512 | 0 | 1910 | 3446 |
Mutex | 11698 | 834 | 440 | 12972 | 1024 | 512 | 0 | 1914 | 3450 |
Timer | 12586 | 902 | 440 | 13928 | 1024 | 512 | 0 | 1926 | 3462 |
All sizes are in 8-bit bytes