TI Cortex-M3 Object Size Benchmarks
Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 16.9.4
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
Object Name | Size |
---|---|
Hwi | 48 |
Swi | 56 |
Task | 88 |
Semaphore | 32 |
GateMutex | 40 |
Clock | 40 |
POSIX Pthread | 168 |
POSIX Semaphore | 28 |
POSIX Mutex | 40 |
POSIX Timer | 64 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.