C674 Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.1.2
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21120 | 457 | 600 | 22177 | 1024 | 512 | 0 | 1516 | 3052 |
Semaphore | 22720 | 585 | 584 | 23889 | 1024 | 512 | 0 | 1556 | 3092 |
Mutex | 23200 | 801 | 576 | 24577 | 1024 | 512 | 0 | 1604 | 3140 |
Clock | 23744 | 873 | 584 | 25201 | 1024 | 512 | 0 | 1644 | 3180 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24800 | 697 | 696 | 26193 | 1024 | 512 | 0 | 1556 | 3092 |
Semaphore | 25952 | 897 | 688 | 27537 | 1024 | 512 | 0 | 1568 | 3104 |
Mutex | 26208 | 929 | 680 | 27817 | 1024 | 512 | 0 | 1568 | 3104 |
Clock | 26720 | 1001 | 680 | 28401 | 1024 | 512 | 0 | 1572 | 3108 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 29600 | 865 | 880 | 31345 | 1024 | 512 | 0 | 1812 | 3348 |
Semaphore | 29760 | 865 | 880 | 31505 | 1024 | 512 | 0 | 1844 | 3380 |
Mutex | 30208 | 865 | 864 | 31937 | 1024 | 512 | 0 | 1852 | 3388 |
Timer | 32384 | 929 | 864 | 34177 | 1024 | 512 | 0 | 1856 | 3392 |
All sizes are in 8-bit bytes