C66 Size Benchmarks
Target Platform: ti.platforms.evm6670
Tool Chain Version: 8.1.2
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21088 | 1457 | 768 | 23313 | 1024 | 512 | 0 | 1768 | 3304 |
Semaphore | 22688 | 1585 | 768 | 25041 | 1024 | 512 | 0 | 1804 | 3340 |
Mutex | 23168 | 1801 | 760 | 25729 | 1024 | 512 | 0 | 1852 | 3388 |
Clock | 23648 | 1873 | 768 | 26289 | 1024 | 512 | 0 | 1892 | 3428 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24736 | 1697 | 864 | 27297 | 1024 | 512 | 0 | 1808 | 3344 |
Semaphore | 25824 | 1897 | 864 | 28585 | 1024 | 512 | 0 | 1816 | 3352 |
Mutex | 26112 | 1929 | 864 | 28905 | 1024 | 512 | 0 | 1816 | 3352 |
Clock | 26592 | 2001 | 864 | 29457 | 1024 | 512 | 0 | 1820 | 3356 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 29696 | 1858 | 1040 | 32594 | 1024 | 512 | 0 | 2056 | 3592 |
Semaphore | 29888 | 1858 | 1048 | 32794 | 1024 | 512 | 0 | 2088 | 3624 |
Mutex | 30336 | 1865 | 1048 | 33249 | 1024 | 512 | 0 | 2092 | 3628 |
Timer | 32480 | 1929 | 1048 | 35457 | 1024 | 512 | 0 | 2096 | 3632 |
All sizes are in 8-bit bytes