GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 6.3.1
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9156 | 528 | 0 | 9684 | 1024 | 512 | 0 | 1812 | 3348 |
Semaphore | 10060 | 656 | 0 | 10716 | 1024 | 512 | 0 | 1844 | 3380 |
Mutex | 10268 | 780 | 0 | 11048 | 1024 | 512 | 0 | 1888 | 3424 |
Clock | 10552 | 848 | 0 | 11400 | 1024 | 512 | 0 | 1928 | 3464 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10196 | 760 | 0 | 10956 | 1024 | 512 | 0 | 1768 | 3304 |
Semaphore | 10788 | 876 | 0 | 11664 | 1024 | 512 | 0 | 1800 | 3336 |
Mutex | 10844 | 908 | 0 | 11752 | 1024 | 512 | 0 | 1800 | 3336 |
Clock | 11092 | 976 | 0 | 12068 | 1024 | 512 | 0 | 1812 | 3348 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12284 | 912 | 0 | 13196 | 1024 | 512 | 0 | 1976 | 3512 |
Semaphore | 12364 | 912 | 0 | 13276 | 1024 | 512 | 0 | 2004 | 3540 |
Mutex | 12556 | 912 | 0 | 13468 | 1024 | 512 | 0 | 2020 | 3556 |
Timer | 13532 | 980 | 0 | 14512 | 1024 | 512 | 0 | 2032 | 3568 |
All sizes are in 8-bit bytes