GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 6.3.1
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 4120 | 1349 | 0 | 5469 | 1024 | 512 | 0 | 1228 | 2764 |
Semaphore | 4200 | 1349 | 0 | 5549 | 1024 | 512 | 0 | 1260 | 2796 |
Mutex | 4272 | 1349 | 0 | 5621 | 1024 | 512 | 0 | 1304 | 2840 |
Clock | 4368 | 1349 | 0 | 5717 | 1024 | 512 | 0 | 1344 | 2880 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 4336 | 1417 | 0 | 5753 | 1024 | 512 | 0 | 1256 | 2792 |
Semaphore | 4408 | 1417 | 0 | 5825 | 1024 | 512 | 0 | 1264 | 2800 |
Mutex | 4400 | 1417 | 0 | 5817 | 1024 | 512 | 0 | 1264 | 2800 |
Clock | 4472 | 1417 | 0 | 5889 | 1024 | 512 | 0 | 1268 | 2804 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 5328 | 1421 | 0 | 6749 | 1024 | 512 | 0 | 1448 | 2984 |
Semaphore | 5400 | 1421 | 0 | 6821 | 1024 | 512 | 0 | 1476 | 3012 |
Mutex | 5592 | 1421 | 0 | 7013 | 1024 | 512 | 0 | 1492 | 3028 |
Timer | 6224 | 1421 | 0 | 7645 | 1024 | 512 | 0 | 1496 | 3032 |
All sizes are in 8-bit bytes