GCC Cortex-M3 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 6.3.1
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 191 |
Hwi_restore() | 16 |
Hwi_disable() | 16 |
Hwi dispatcher prolog | 118 |
Hwi dispatcher epilog | 204 |
Hwi dispatcher | 313 |
Hardware Interrupt to Blocked Task | 537 |
Hardware Interrupt to Software Interrupt | 385 |
Swi_enable() | 86 |
Swi_disable() | 17 |
Post Software Interrupt Again | 38 |
Post Software Interrupt without Context Switch | 106 |
Post Software Interrupt with Context Switch | 212 |
Create a New Task without Context Switch | 4638 |
Set a Task Priority without a Context Switch | 174 |
Task_yield() | 213 |
Post Semaphore No Waiting Task | 61 |
Post Semaphore No Task Switch | 202 |
Post Semaphore with Task Switch | 266 |
Pend on Semaphore No Context Switch | 72 |
Pend on Semaphore with Task Switch | 301 |
Clock_getTicks() | 237 |
POSIX Create a New Task without Context Switch | 7549 |
POSIX Set a Task Priority without a Context Switch | 255 |
POSIX Post Semaphore No Waiting Task | 75 |
POSIX Post Semaphore No Task Switch | 217 |
POSIX Post Semaphore with Task Switch | 280 |
POSIX Pend on Semaphore No Context Switch | 86 |
POSIX Pend on Semaphore with Task Switch | 316 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:
“-mcpu=cortex-m3 -mthumb -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.