|
|
|
Target Platform: ti.platforms.msp430:MSP430F5438A:1
Tool Chain Version: 16.12.0
BIOS Version: bios_6_50_00_06_eng
XDCTools Version: xdctools_3_50_00_09_eng
| Benchmark | Cycles |
|---|---|
| Interrupt Latency | 241 |
| Hwi_restore() | 5 |
| Hwi_disable() | 3 |
| Hwi dispatcher prolog | 110 |
| Hwi dispatcher epilog | 123 |
| Hwi dispatcher | 245 |
| Hardware Interrupt to Blocked Task | 628 |
| Hardware Interrupt to Software Interrupt | 395 |
| Swi_enable() | 71 |
| Swi_disable() | 18 |
| Post Software Interrupt Again | 33 |
| Post Software Interrupt without Context Switch | 140 |
| Post Software Interrupt with Context Switch | 340 |
| Create a New Task without Context Switch | 7928 |
| Set a Task Priority without a Context Switch | 233 |
| Task_yield() | 329 |
| Post Semaphore No Waiting Task | 68 |
| Post Semaphore No Task Switch | 281 |
| Post Semaphore with Task Switch | 404 |
| Pend on Semaphore No Context Switch | 107 |
| Pend on Semaphore with Task Switch | 471 |
| Clock_getTicks() | 18 |
| POSIX Create a New Task without Context Switch | 11606 |
| POSIX Set a Task Priority without a Context Switch | 302 |
| POSIX Post Semaphore No Waiting Task | 77 |
| POSIX Post Semaphore No Task Switch | 290 |
| POSIX Post Semaphore with Task Switch | 413 |
| POSIX Pend on Semaphore No Context Switch | 116 |
| POSIX Pend on Semaphore with Task Switch | 480 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-vmspx –near_data=none –code_model=large –data_model=restricted -q –advice:power=1 –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.