|
|
|
Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 7.80.1.28
BIOS Version: bios_6_50_00_06_eng
XDCTools Version: xdctools_3_50_00_09_eng
| Benchmark | Cycles |
|---|---|
| Interrupt Latency | 173 |
| Hwi_restore() | 15 |
| Hwi_disable() | 16 |
| Hwi dispatcher prolog | 121 |
| Hwi dispatcher epilog | 205 |
| Hwi dispatcher | 315 |
| Hardware Interrupt to Blocked Task | 540 |
| Hardware Interrupt to Software Interrupt | 389 |
| Swi_enable() | 75 |
| Swi_disable() | 18 |
| Post Software Interrupt Again | 37 |
| Post Software Interrupt without Context Switch | 102 |
| Post Software Interrupt with Context Switch | 213 |
| Create a New Task without Context Switch | 4637 |
| Set a Task Priority without a Context Switch | 188 |
| Task_yield() | 213 |
| Post Semaphore No Waiting Task | 60 |
| Post Semaphore No Task Switch | 202 |
| Post Semaphore with Task Switch | 266 |
| Pend on Semaphore No Context Switch | 71 |
| Pend on Semaphore with Task Switch | 300 |
| Clock_getTicks() | 312 |
| POSIX Create a New Task without Context Switch | 7355 |
| POSIX Set a Task Priority without a Context Switch | 265 |
| POSIX Post Semaphore No Waiting Task | 73 |
| POSIX Post Semaphore No Task Switch | 215 |
| POSIX Post Semaphore with Task Switch | 279 |
| POSIX Pend on Semaphore No Context Switch | 85 |
| POSIX Pend on Semaphore with Task Switch | 314 |
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.