|
|
|
Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 7.50.1.22
BIOS Version: bios_6_46_02_46_eng
XDCTools Version: xdctools_3_32_01_22
| Benchmark | Cycles |
|---|---|
| Interrupt Latency | 165 |
| Hwi_restore() | 14 |
| Hwi_disable() | 15 |
| Hwi dispatcher prolog | 121 |
| Hwi dispatcher epilog | 205 |
| Hwi dispatcher | 315 |
| Hardware Interrupt to Blocked Task | 539 |
| Hardware Interrupt to Software Interrupt | 388 |
| Swi_enable() | 75 |
| Swi_disable() | 17 |
| Post Software Interrupt Again | 36 |
| Post Software Interrupt without Context Switch | 101 |
| Post Software Interrupt with Context Switch | 212 |
| Create a New Task without Context Switch | 4636 |
| Set a Task Priority without a Context Switch | 188 |
| Task_yield() | 212 |
| Post Semaphore No Waiting Task | 59 |
| Post Semaphore No Task Switch | 201 |
| Post Semaphore with Task Switch | 265 |
| Pend on Semaphore No Context Switch | 70 |
| Pend on Semaphore with Task Switch | 299 |
| Clock_getTicks() | 312 |
| POSIX Create a New Task without Context Switch | 7498 |
| POSIX Set a Task Priority without a Context Switch | 265 |
| POSIX Post Semaphore No Waiting Task | 72 |
| POSIX Post Semaphore No Task Switch | 214 |
| POSIX Post Semaphore with Task Switch | 276 |
| POSIX Pend on Semaphore No Context Switch | 84 |
| POSIX Pend on Semaphore with Task Switch | 312 |
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.