1    /* 
     2     *  Copyright (c) 2008 Texas Instruments. All rights reserved. 
     3     *  This program and the accompanying materials are made available under the 
     4     *  terms of the Eclipse Public License v1.0 and Eclipse Distribution License
     5     *  v. 1.0 which accompanies this distribution. The Eclipse Public License is
     6     *  available at http://www.eclipse.org/legal/epl-v10.html and the Eclipse
     7     *  Distribution License is available at 
     8     *  http://www.eclipse.org/org/documents/edl-v10.php.
     9     *
    10     *  Contributors:
    11     *      Texas Instruments - initial implementation
    12     * */
    13    /*
    14     *  ======== SysStd.xdc ========
    15     */
    16     
    17    package xdc.runtime;
    18    
    19    /*!
    20     *  ======== SysStd ========
    21     *  Implementation of `{@link ISystemSupport}` using ANSI C Standard Library
    22     *
    23     *  This implementation provides a fully functional implementation of
    24     *  all methods specified by `ISystemSupport`. As with all
    25     *  `ISystemSupport` modules, this module is the back-end for the 
    26     *  `{@link System}` module.
    27     *
    28     *  This implementation relies on the target's runtime support libraries
    29     *  (i.e. `fflush()` and `putchar()`). Therefore the  functions are re-entrant
    30     *  (thread-safe) if the underlying rts library is re-entrant.
    31     */
    32    module SysStd inherits xdc.runtime.ISystemSupport {
    33        /*!
    34         *  ======== abort ========
    35         *  Backend for `{@link System#abort()}`
    36         *
    37         *  This abort function writes the string via `putchar()`
    38         *  and flushes via `fflush()` to `stdout`.
    39         *
    40         *  @see ISystemSupport#abort
    41         */
    42        override Void abort(CString str);
    43        
    44        /*!
    45         *  ======== exit ========
    46         *  Backend for `{@link System#exit()}`
    47         *
    48         *  This exit function flushes via `fflush()` to `stdout`.
    49         *
    50         *  @see ISystemSupport#exit
    51         */
    52        override Void exit(Int stat);
    53        
    54        /*!
    55         *  ======== flush ========
    56         *  Backend for `{@link System#flush()}`
    57         *
    58         *  This flush function flushes via `fflush()` to `stdout`.
    59         *
    60         *  @see ISystemSupport#flush
    61         */
    62        override Void flush();
    63        
    64        /*!
    65         *  ======== putch ========
    66         *  Backend for `{@link System#printf()}` and `{@link System#putch()}`
    67         *
    68         *  This function outputs the character via `putchar()`.
    69         *
    70         *  @see ISystemSupport#putch
    71         */
    72        override Void putch(Char ch);
    73        
    74        /*!
    75         *  ======== ready ========
    76         *  Test if character output can proceed
    77         *
    78         *  This always returns TRUE.
    79         *
    80         *  @see ISystemSupport#ready
    81         */
    82        override Bool ready();
    83    }
    84    /*
    85     *  @(#) xdc.runtime; 2, 1, 0,0; 12-9-2015 17:36:49; /db/ztree/library/trees/xdc/xdc-B06/src/packages/
    86     */
    87