package ti.targets |
|
Package of targets for TI code generation tools
The modules in this package implement the xdc.bld.ITarget interface; this
interface "wraps" the compiler tool-chain with an abstract interface
that enables these tools to to be used by the XDC Build Engine.
package ti.targets [1, 0, 3] {
// A TI specific extension to the base xdc.bld.ITarget3 interface
// TI C28 default runtime model (little endian)
// TI C28 large model little endian with floating point support (fpu32)
// TI C28 large model little endian
// TI C66 little endian (COFF)
// TI C66 big endian (COFF)
// TI C674 default runtime model (little endian)
// TI C674 big endian
// TI C67P default runtime model (little endian)
}
generated on Fri, 10 Jun 2016 23:30:08 GMT