1    /* 
     2     *  Copyright (c) 2008-2015 Texas Instruments Incorporated
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== C28_large.xdc ========
    15     *
    16     */
    17    
    18    
    19    /*!
    20     *  ======== C28_large ========
    21     *  TI C28 large model little endian
    22     */
    23    metaonly module C28_large inherits ti.targets.ITarget {
    24        override readonly config string name                = "C28_large";
    25        override readonly config string suffix              = "28L";
    26        override readonly config string isa                 = "28";
    27        override readonly config xdc.bld.ITarget.Model model    = {dataModel: "large", endian: "little"};
    28        override readonly config string rts                 = "ti.targets.rts2800";
    29        final override readonly config Bool alignDirectiveSupported = false;
    30    
    31        /*!
    32         *  ======== ar ========
    33         *  Define archiver executable
    34         *
    35         *  Options:
    36         *  @p(dlist)
    37         *      -`-r`
    38         *          replace file
    39         *      -`-q`
    40         *          quiet mode
    41         */
    42        override readonly config xdc.bld.ITarget2.Command ar = {
    43            cmd: "ar2000",
    44            opts: "rq"
    45        };
    46    
    47        /*!
    48         *  ======== cc ========
    49         *  Define compiler executable
    50         *
    51         *  Options:
    52         *  @p(dlist)
    53         *      -`-c`
    54         *          no linking
    55         *      -`-v28`
    56         *          compile for c28x.
    57         *      -`-ml`
    58         *          use large memory model
    59         *      -`-DLARGE_MODEL=1`
    60         *          required to use va_arg in large model
    61         */
    62        override readonly config xdc.bld.ITarget2.Command cc = {
    63            cmd: "cl2000 -c",
    64            opts: "-v28 -DLARGE_MODEL=1 -ml"
    65        };
    66    
    67        /*!
    68         *  ======== vers ========
    69         *  Define the vers command
    70         */
    71        override readonly config xdc.bld.ITarget2.Command vers = {
    72            cmd: "cl2000",
    73            opts: "--compiler_revision"
    74        };
    75    
    76        /*!
    77         *  ======== asm ========
    78         *  Define assembler executable
    79         *
    80         *  Options:
    81         *  @p(dlist)
    82         *      -`-c`
    83         *          no linking
    84         *      -`-v28`
    85         *          compile for c28x.
    86         *      -`-ml`
    87         *          use large memory model
    88         *      -`-DLARGE_MODEL=1`
    89         *          because compiler and BIOS are broken; asembler
    90         *          defines __LARGE_MODEL but BIOS uses LARGE_MODEL
    91         *
    92         */
    93        override readonly config xdc.bld.ITarget2.Command asm = {
    94            cmd: "cl2000 -c",
    95            opts: "-v28 -ml -DLARGE_MODEL=1"
    96        };
    97    
    98        /*!
    99         *  ======== lnk ========
   100         *  Define linker executable
   101         */
   102        override readonly config xdc.bld.ITarget2.Command lnk = {
   103            cmd: "cl2000",
   104            opts: "-z"
   105        };
   106    
   107        /*!
   108         *  ======== asmOpts ========
   109         *  User configurable assembler options.
   110         *
   111         *  Defaults:
   112         *  @p(dlist)
   113         *      -`-qq`
   114         *          super quiet mode
   115         */
   116        override config xdc.bld.ITarget2.Options asmOpts = {
   117            prefix: "-qq",
   118            suffix: ""
   119        };
   120    
   121        /*!
   122         *  ======== ccOpts ========
   123         *  Compiler options
   124         *  @p(dlist)
   125         *      -`-qq`
   126         *          super quiet mode
   127         *      -`-pdsw225`
   128         *          generate a warning for implicitly declared functions; i.e.,
   129         *          functions without prototypes
   130         *      -`-Dfar= `
   131         *          ignore keyword far; this allows one to write code that can
   132         *          be compiled in large model and small model without #ifdef's
   133         */
   134        override config xdc.bld.ITarget2.Options ccOpts = {
   135            prefix: "-qq -pdsw225 -Dfar= ",
   136            suffix: ""
   137        };
   138    
   139        /*!
   140         *  ======== profiles ========
   141         *  Standard options profiles for the TI tool-chain.
   142         */
   143        override config xdc.bld.ITarget.OptionSet profiles[string] = [
   144            ["debug", {
   145                compileOpts: {
   146                    copts: "-g",
   147                    defs:  "-D_DEBUG_=1",
   148                }
   149            }],
   150            ["release", {
   151                compileOpts: {
   152                    copts: "-O2",
   153                },
   154            }],
   155            ["profile", {
   156                compileOpts: {
   157                    copts: "-gp",
   158                },
   159            }],
   160            ["coverage", {
   161                compileOpts: {
   162                    copts: "-gp",
   163                },
   164            }],
   165        ];
   166    
   167        /*!
   168         *  ======== includeOpts ========
   169         *  Default include search path
   170         */
   171        override config string includeOpts = "-I$(rootDir)/include";
   172    
   173        final override readonly config string sectMap[string] =
   174            ti.targets.C28.sectMap;
   175    
   176        final override readonly config Bool splitMap[string] =
   177            ti.targets.C28.splitMap;
   178    
   179        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   180            t_IArg          : { size: 2, align: 2 },
   181            t_Char          : { size: 1, align: 1 },
   182            t_Double        : { size: 2, align: 2 },
   183            t_Float         : { size: 2, align: 2 },
   184            t_Fxn           : { size: 2, align: 2 }, /* far */
   185            t_Int           : { size: 1, align: 1 },
   186            t_Int8          : { size: 1, align: 1 },
   187            t_Int16         : { size: 1, align: 1 },
   188            t_Int32         : { size: 2, align: 2 },
   189            t_Int64         : { size: 4, align: 2 },
   190            t_Long          : { size: 2, align: 2 },
   191            t_LDouble       : { size: 2, align: 2 },
   192            t_LLong         : { size: 4, align: 2 },
   193            t_Ptr           : { size: 2, align: 2 },
   194            t_Short         : { size: 1, align: 1 },
   195            t_Size          : { size: 2, align: 2 },
   196        };
   197    
   198        override readonly config Int bitsPerChar = 16;
   199    }
   200    /*
   201     *  @(#) ti.targets; 1, 0, 3,0; 6-8-2016 17:06:49; /db/ztree/library/trees/xdctargets/xdctargets-l00/src/ xlibrary
   202    
   203     */
   204