1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35 36
37
38 package ti.sysbios.family.c28;
39
40 import xdc.rov.ViewInfo;
41
42 import xdc.runtime.Error;
43 import xdc.runtime.Assert;
44 import xdc.runtime.Types;
45 import ti.sysbios.interfaces.ITimer;
46
47 /*!
48 * ======== Timer ========
49 * Timer peripherals manager for the c28 family.
50 *
51 * @p(html)
52 * <h3> 28x Timers </h3>
53 * @p(blist)
54 * - The 28x has three 32-bit timers.
55 * - The 28x timer counts downward from 'period' to 0; however, Timer_getCount
56 * will count upward.
57 * - The 28x timer supports an optional 16-bit prescalar. The prescalar
58 * effectively sets the period of the timer tick; the prescalar counts down
59 * from the prescale factor to 0, then a timer tick occurs. So, with a
60 * prescale set, the actual timer period is (prescale * period).
61 * @p
62 *
63 * @p(html)
64 * <h3> Calling Context </h3>
65 * <table border="1" cellpadding="3">
66 * <colgroup span="1"></colgroup> <colgroup span="5" align="center"></colgroup>
67 *
68 * <tr><th> Function </th><th> Hwi </th><th> Swi </th><th> Task </th><th> Main </th><th> Startup </th></tr>
69 * <!-- -->
70 * <tr><td> {@link #getNumTimers} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
71 * <tr><td> {@link #getStatus} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
72 * <tr><td> {@link #Params_init} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
73 * <tr><td> {@link #construct} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
74 * <tr><td> {@link #create} </td><td> N </td><td> N </td><td> Y </td><td> Y </td><td> N </td></tr>
75 * <tr><td> {@link #delete} </td><td> N </td><td> N </td><td> Y </td><td> Y </td><td> N </td></tr>
76 * <tr><td> {@link #destruct} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
77 * <tr><td> {@link #getCount} </td><td> Y </td><td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
78 * <tr><td> {@link #getFreq} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
79 * <tr><td> {@link #getPeriod} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
80 * <tr><td> {@link #getPrescale} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
81 * <tr><td> {@link #getPrescaleCount} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
82 * <tr><td> {@link #reconfig} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
83 * <tr><td> {@link #setPeriod} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
84 * <tr><td> {@link #setPeriodMicroSecs} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
85 * <tr><td> {@link #setPrescale} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
86 * <tr><td> {@link #start} </td><td> Y </td><td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
87 * <tr><td> {@link #stop} </td><td> Y </td><td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
88 * <tr><td colspan="6"> Definitions: <br />
89 * <ul>
90 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
91 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
92 * <li> <b>Task</b>: API is callable from a Task thread. </li>
93 * <li> <b>Main</b>: API is callable during any of these phases: </li>
94 * <ul>
95 * <li> In your module startup after this module is started (e.g. Timer_Module_startupDone() returns TRUE). </li>
96 * <li> During xdc.runtime.Startup.lastFxns. </li>
97 * <li> During main().</li>
98 * <li> During BIOS.startupFxns.</li>
99 * </ul>
100 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
101 * <ul>
102 * <li> During xdc.runtime.Startup.firstFxns.</li>
103 * <li> In your module startup before this module is started (e.g. Timer_Module_startupDone() returns FALSE).</li>
104 * </ul>
105 * </ul>
106 * </td></tr>
107 * </table>
108 * @p
109 */
110
111 @ModuleStartup
112 @InstanceInitStatic
113
114 module Timer inherits ti.sysbios.interfaces.ITimer
115 {
116 /*! Max value of Timer period for PeriodType_COUNTS*/
117 const UInt MAX_PERIOD = 0xffffffff;
118
119 /*! Number of timer peripherals on chip */
120 const Int NUM_TIMER_DEVICES = 3;
121
122 /*! Timer Emulation Mode. */
123 struct EmulationMode {
124 UInt free; /*! At sw breakpoint, stop or free-run the timer. */
125 UInt soft; /*! At sw breakpoint, hard stop or run down timer. */
126 };
127
128 /*! @_nodoc */
129 metaonly struct BasicView {
130 Ptr halTimerHandle;
131 String label;
132 UInt id;
133 String startMode;
134 String runMode;
135 UInt period;
136 String periodType;
137 UInt prescalar;
138 UInt intNum;
139 UArg arg;
140 String tickFxn[];
141 String hwiHandle;
142 };
143
144 /*! @_nodoc */
145 metaonly struct DeviceView {
146 UInt id;
147 String deviceAddr;
148 UInt intNum;
149 UInt period;
150 UInt currCount;
151 UInt remainingCount;
152 };
153
154 /*! @_nodoc */
155 @Facet
156 metaonly config ViewInfo.Instance rovViewInfo =
157 ViewInfo.create({
158 viewMap: [
159 ['Basic', {type: ViewInfo.INSTANCE, viewInitFxn: 'viewInitBasic', structName: 'BasicView'}],
160 ['Device', {type: ViewInfo.INSTANCE, viewInitFxn: 'viewInitDevice', structName: 'DeviceView'}],
161 ]
162 });
163
164 /*!
165 * Assert raised in Timer_create when timer id specified is not supported.
166 */
167 config Assert.Id A_invalidTimer = {
168 msg: "A_invalidTimer: Timer id must be 0-2"
169 };
170
171 /*!
172 * Error raised in Timer_create when timer requested is in use.
173 */
174 config Error.Id E_notAvailable = {
175 msg: "E_notAvailable: Timer not available %d"
176 };
177
178 /*!
179 * Assert raised in Timer_create if an invalid RunMode is requested.
180 */
181 config Assert.Id A_invalidRunMode = {
182 msg: "A_invalidRunMode: Invalid RunMode"
183 };
184
185 /*!
186 * Assert raised in Timer_create when Hwi Params does not mask 'self'.
187 *
188 * This is not allowed because the timers on this platform do not
189 * inherently support one-shot mode. Instead, a stub is used to stop the
190 * timer, so it is important that the timer interrupt not occur again
191 * before the stub has stopped the timer.
192 */
193 config Assert.Id A_invalidHwiMask = {
194 msg: "A_InvalidMask: Mask in hwiParams cannot enable self"
195 };
196
197 /*!
198 * Assert raised when period requested is not supported.
199 */
200 config Assert.Id E_cannotSupport = {
201 msg: "E_cannotSupport: Timer cannot support requested period"
202 };
203
204 /*!
205 * ======== anyMask ========
206 * Available mask to be used when select = Timer_ANY
207 */
208 config UInt anyMask = 0x7;
209
210 instance:
211
212 /*!
213 * ======== emulationModeInit ========
214 * Initial timer emulation mode. Default hard stop.
215 *
216 * Determines timer state at a software breakpoint. If 'free' is 1, the
217 * timer will continue to run, and the value of 'soft' doesn't matter.
218 * When 'free' is 0 and 'soft' is 1, the timer runs down to 0 then stops.
219 * When 'free' is 0 and 'soft' is 0, the timer halts.
220 *
221 * @p(html)
222 * <pre>
223 * FREE SOFT
224 * 0 0 Stop after next timer decrement. (Hard stop)
225 * 0 1 Stop after timer runs down to 0. (Soft stop)
226 * 1 x Continue running the timer.
227 * </pre>
228 */
229 config EmulationMode emulationModeInit = {free: 0, soft: 0};
230
231 /*!
232 * ======== prescale ========
233 * Prescale factor.
234 *
235 * The prescale factor determines the length of a timer tick.
236 * If a prescale of 10 is specified, a timer tick will occur
237 * every 11 cycles.
238 *
239 * If the timer is used as a counter, the prescale factor determines
240 * the period between counts. Otherwise, the prescale factor can be used
241 * to achieve longer timer periods: with a prescale specified, the actual
242 * period is (period * prescale+1).
243 */
244 config UInt16 prescale = 0;
245
246 /*!
247 * ======== hwiParams ========
248 * Parameters for the Hwi object created for the Timer ISR.
249 *
250 * The mask setting for the Hwi object should include SELF to prevent
251 * nested timer interrupts.
252 */
253 config Hwi.Params *hwiParams = null;
254
255 /*!
256 * ======== getCount ========
257 * Returns the number of counts that have passed.
258 *
259 * The 28x timer counts downward from the period to 0, but getCount
260 * subtracts the timer counter value from the period so that getCount
261 * counts upward instead of downward.
262 *
263 * @b(returns) timer counts, counting upward from 0
264 */
265 override UInt32 getCount();
266
267 /*!
268 * ======== setPreScale ========
269 * Set timer prescale value.
270 *
271 * This function sets the value of the prescalar, and will also reload
272 * the timer counter and prescale registers.
273 *
274 * The prescalar decrements with each timer clock source cycle until it
275 * reaches zero, then the timer's count is decremented by one. The
276 * prescalar has the effect of setting the rate of the timer tick.
277 *
278 * @param(preScalar) The value to set the prescale period to.
279 */
280 Void setPrescale(UInt16 preScalar);
281
282 /*!
283 * ======== getPrescale ========
284 * Get timer prescale value.
285 *
286 * This is not the prescale count, but the period of the prescalar.
287 *
288 * @b(returns) prescale value
289 */
290 UInt16 getPrescale();
291
292 /*!
293 * ======== getPrescaleCount ========
294 * Reads timer prescale counter.
295 *
296 * The prescale counter counts down from prescale to 0, but
297 * getPrescaleCount subtracts the counter value from the period so that
298 * this function counts upward instead of downward.
299 *
300 * @b(returns) prescale counter, counting upward from 0
301 */
302 UInt16 getPrescaleCount();
303
304 /*!
305 * ======== getExpiredCounts64 ========
306 * @_nodoc
307 * Called by TimestampProvider to read the timer counter, accounting
308 * for counter rollover.
309 *
310 * This version of the API returns a 64-bit count and is only used when
311 * the TimestampProvider is using a dedicated timer.
312 *
313 * This function must be called with interrupts disabled.
314 *
315 * @b(returns) Timer counts, accounting for counter rollover.
316 */
317 Void getExpiredCounts64(Types.Timestamp64 *result);
318
319 /*!
320 * ======== reconfig ========
321 * Used to modify timer instances at runtime.
322 *
323 * @param(timerParams) timer Params
324 * @param(tickFxn) functions that runs when timer expires
325 */
326 Void reconfig(FuncPtr tickFxn, const Params *timerParams, Error.Block *eb);
327
328 internal:
329
330 331 332 333
334 Int postInit(Object *timer, Error.Block *eb);
335
336 337 338
339 Void stopAndClear(Object *timer);
340
341 342 343
344 Bool checkOverflow(UInt32 a, UInt32 b);
345
346 /*!
347 * ======== oneShotStub ========
348 * This stub implements oneShot mode by stopping the timer and clearing
349 * the CPU IFR bit. It does not clear the PIEIFR bit, so timer 0 does
350 * not support one shot mode.
351 *
352 * @param(arg) The timer object
353 */
354 Void oneShotStub(UArg arg);
355
356 /*!
357 * ======== startupNeeded ========
358 * Flag used to prevent Module_startup and Timer_startup code from being
359 * brought in unnecessarily. Flag is set if there are any static Timer
360 * instances.
361 */
362 config UInt startupNeeded = false;
363
364 config UInt8 intNumDef[3];
365
366 struct Instance_State {
367 Int id;
368 EmulationMode emulationModeInit;
369 ITimer.RunMode runMode;
370 ITimer.StartMode startMode;
371 UInt32 period;
372 ITimer.PeriodType periodType;
373 UInt16 prescale;
374 UInt intNum;
375 UArg arg;
376 Hwi.FuncPtr tickFxn;
377 Types.FreqHz extFreq;
378 Hwi.Handle hwi;
379 }
380
381 struct Module_State {
382 Char availMask;
383 Handle staticTimers[NUM_TIMER_DEVICES]; 384
385 }
386 }