1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35
36
37 package ti.sysbios.family.arm.v6m;
38
39 import xdc.rov.ViewInfo;
40
41 import xdc.runtime.Types;
42 import xdc.runtime.Error;
43
44 import ti.sysbios.interfaces.ITimer;
45
46
47 /*!
48 * ======== Timer ========
49 * Cortex M3 Timer Peripherals Manager.
50 *
51 * The Cortex M3 Timer Manager utilizes the M3's internal NVIC SysTick Timer.
52 * The SysTick timer is clocked at the CPU clock rate, nominally 200MHz.
53 * The SysTick timer has only 24 bits of period resolution and is therefore
54 * limited to a maximum period of 83ms.
55 *
56 *
57 * @p(html)
58 * <h3> Calling Context </h3>
59 * <table border="1" cellpadding="3">
60 * <colgroup span="1"></colgroup> <colgroup span="5" align="center"></colgroup>
61 *
62 * <tr><th> Function </th><th> Hwi </th><th> Swi </th><th> Task </th><th> Main </th><th> Startup </th></tr>
63 * <!-- -->
64 * <tr><td> {@link #getNumTimers} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
65 * <tr><td> {@link #getStatus} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
66 * <tr><td> {@link #Params_init} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
67 * <tr><td> {@link #construct} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
68 * <tr><td> {@link #create} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
69 * <tr><td> {@link #delete} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
70 * <tr><td> {@link #destruct} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
71 * <tr><td> {@link #getCount} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
72 * <tr><td> {@link #getFreq} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
73 * <tr><td> {@link #getPeriod} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
74 * <tr><td> {@link #reconfig} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
75 * <tr><td> {@link #setPeriod} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
76 * <tr><td> {@link #setPeriodMicroSecs} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
77 * <tr><td> {@link #start} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
78 * <tr><td> {@link #stop} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
79 * <tr><td colspan="6"> Definitions: <br />
80 * <ul>
81 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
82 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
83 * <li> <b>Task</b>: API is callable from a Task thread. </li>
84 * <li> <b>Main</b>: API is callable during any of these phases: </li>
85 * <ul>
86 * <li> In your module startup after this module is started (e.g. Cache_Module_startupDone() returns TRUE). </li>
87 * <li> During xdc.runtime.Startup.lastFxns. </li>
88 * <li> During main().</li>
89 * <li> During BIOS.startupFxns.</li>
90 * </ul>
91 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
92 * <ul>
93 * <li> During xdc.runtime.Startup.firstFxns.</li>
94 * <li> In your module startup before this module is started (e.g. Cache_Module_startupDone() returns FALSE).</li>
95 * </ul>
96 * </ul>
97 * </td></tr>
98 *
99 * </table>
100 * @p
101 */
102 @ModuleStartup
103 @InstanceInitStatic
104
105 module Timer inherits ti.sysbios.interfaces.ITimer
106 {
107 /*! Max value of Timer period for PeriodType_COUNTS */
108 const UInt MAX_PERIOD = 0x00ffffff;
109
110 /*! Number of timer peripherals on chip */
111 const Int NUM_TIMER_DEVICES = 1;
112
113 /*! Timer clock divider wrt cpu clock */
114 const Int TIMER_CLOCK_DIVIDER = 1;
115
116 /*! @_nodoc
117 * Min instructions to use in trigger().
118 */
119 const Int MIN_SWEEP_PERIOD = 1;
120
121 /*! @_nodoc */
122 @XmlDtd
123 metaonly struct BasicView {
124 Ptr halTimerHandle;
125 String label;
126 UInt id;
127 String device;
128 String startMode;
129 String runMode;
130 UInt period;
131 String periodType;
132 UInt intNum;
133 String tickFxn[];
134 UArg arg;
135 String extFreq;
136 String hwiHandle;
137 };
138
139
140 /*! @_nodoc */
141 metaonly struct ModuleView {
142 String availMask;
143 UInt tickCount;
144 }
145
146 /*! @_nodoc */
147 metaonly struct DeviceView {
148 UInt id;
149 String device;
150 String devAddr;
151 UInt intNum;
152 String runMode;
153 UInt period;
154 UInt currCount;
155 UInt remainingCount;
156 };
157
158 /*! @_nodoc */
159 @Facet
160 metaonly config ViewInfo.Instance rovViewInfo =
161 ViewInfo.create({
162 viewMap: [
163 [
164 'Basic',
165 {
166 type: ViewInfo.INSTANCE,
167 viewInitFxn: 'viewInitBasic',
168 structName: 'BasicView'
169 }
170 ],
171 [
172 'Device',
173 {
174 type: ViewInfo.INSTANCE,
175 viewInitFxn: 'viewInitDevice',
176 structName: 'DeviceView'
177 }
178 ],
179 [
180 'Module',
181 {
182 type: ViewInfo.MODULE,
183 viewInitFxn: 'viewInitModule',
184 structName: 'ModuleView'
185 }
186 ],
187 ]
188 });
189 /*!
190
191 * Error raised when timer id specified is not supported.
192 */
193 config Error.Id E_invalidTimer = {msg: "E_invalidTimer: Invalid Timer Id %d"};
194
195 /*!
196 * Error raised when timer requested is in use
197 */
198 config Error.Id E_notAvailable =
199 {msg: "E_notAvailable: Timer not available %d"};
200
201 /*!
202 * Error raised when period requested is not supported
203 */
204 config Error.Id E_cannotSupport =
205 {msg: "E_cannotSupport: Timer cannot support requested period %d"};
206
207 /*!
208 * ======== anyMask ========
209 * Available mask to be used when select = Timer_ANY
210 */
211 config UInt anyMask = 0x1;
212
213 /*!
214 * ======== getHandle ========
215 * @_nodoc
216 * Used by TimestampProvider module to get hold of timer handle.
217 *
218 * @param(id) timer Id.
219 */
220 Handle getHandle(UInt id);
221
222 /*!
223 * ======== getTickCount ========
224 * @_nodoc
225 * Used by TimestampProvider.
226 */
227 UInt32 getTickCount();
228
229 instance:
230
231 /*! Hwi Params for Hwi Object. Default is null. */
232 config Hwi.Params *hwiParams = null;
233
234 /*!
235 * ======== reconfig ========
236 * Used to modify static timer instances at runtime.
237 *
238 * @param(timerParams) timer Params
239 * @param(tickFxn) function that runs when timer expires
240 */
241 Void reconfig(FuncPtr tickFxn, const Params *timerParams, Error.Block *eb);
242
243
244 internal:
245
246 metaonly config Bool timerInUse = false;
247
248 249 250 251
252 Void initDevice(Object *timer);
253
254 255 256 257
258 Int postInit(Object *timer, Error.Block *eb);
259
260 /*!
261 * ======== oneShotStub ========
262 * SysTick timer does not support one shot mode. This stub stops timer
263 * and clears the pending timer interrupt.
264 *
265 * @param(arg) Timer object.
266 */
267 Void oneShotStub(UArg arg);
268
269 /*!
270 * ======== periodicStub ========
271 * SysTick timer interrupt must be acknowledged. This stub acknowledges timer
272 *
273 * @param(arg) Timer object.
274 */
275 Void periodicStub(UArg arg);
276
277 /*!
278 * ======== noStartupNeeded ========
279 * Flag used to prevent misc code from being brought in
280 * un-necessarily
281 */
282 config UInt startupNeeded = false;
283
284 struct Instance_State {
285 Bool staticInst;
286 Int id;
287 RunMode runMode;
288 StartMode startMode;
289 UInt period;
290 PeriodType periodType;
291 UInt intNum;
292 UArg arg;
293 Hwi.FuncPtr tickFxn;
294 Types.FreqHz extFreq;
295 Hwi.Handle hwi;
296 }
297
298 struct Module_State {
299 volatile UInt tickCount;
300 UInt availMask;
301 Handle handle;
302 }
303 }
304