1 /* 2 * Copyright (c) 2016, Texas Instruments Incorporated 3 * All rights reserved. 4 * 5 * Redistribution and use in source and binary forms, with or without 6 * modification, are permitted provided that the following conditions 7 * are met: 8 * 9 * * Redistributions of source code must retain the above copyright 10 * notice, this list of conditions and the following disclaimer. 11 * 12 * * Redistributions in binary form must reproduce the above copyright 13 * notice, this list of conditions and the following disclaimer in the 14 * documentation and/or other materials provided with the distribution. 15 * 16 * * Neither the name of Texas Instruments Incorporated nor the names of 17 * its contributors may be used to endorse or promote products derived 18 * from this software without specific prior written permission. 19 * 20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" 21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, 22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR 23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR 24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, 25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, 26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; 27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, 28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR 29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, 30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. 31 */ 32 33 /* 34 * ======== Platform.xdc ======== 35 */ 36 37 package ti.platforms.evmOMAPL137; 38 39 /*! 40 * ======== Platform ======== 41 * Platform support for the evmOMAPL137 42 * 43 * This module implements xdc.platform.IPlatform and defines configuration 44 * parameters that correspond to this platform's Cpu's, Board's, etc. 45 * 46 * The configuration parameters are initialized in this package's 47 * configuration script (package.cfg) and "bound" to the TCOM object 48 * model. Once they are part of the model, these parameters are 49 * queried by a program's configuration script. 50 * 51 * This particular platform has a single Cpu, and therefore, only 52 * declares a single CPU configuration object. Multi-CPU platforms 53 * would declare multiple Cpu configuration parameters (one per 54 * platform CPU). 55 */ 56 metaonly module Platform inherits xdc.platform.IPlatform 57 { 58 readonly config xdc.platform.IPlatform.Board BOARD = { 59 id: "0", 60 boardName: "evmOMAPL137", 61 boardFamily: "evmOMAPL137", 62 boardRevision: null, 63 }; 64 65 readonly config xdc.platform.IExeContext.Cpu DSP = { 66 id: "0", 67 clockRate: 300.0, 68 catalogName: "ti.catalog.c6000", 69 deviceName: "OMAPL137", 70 revision: "", 71 }; 72 73 readonly config xdc.platform.IExeContext.Cpu GPP = { 74 id: "1", 75 clockRate: 300.0, 76 catalogName: "ti.catalog.arm", 77 deviceName: "OMAPL137", 78 revision: "1.0", 79 }; 80 instance: 81 82 /* 83 * SDRAM is 64MByte but we need to share it with Arm. 84 * Reserve 32MB for Arm/Linux (base: 0xC000000) 85 * 16MB for shared Arm/DSP (base: 0xC2000000) 86 * 16MB for DSP (base: 0xC3000000) 87 */ 88 override readonly config xdc.platform.IPlatform.Memory 89 externalMemoryMap[string] = [ 90 ["SDRAM", {name: "SDRAM", base: 0xC3000000, len: 0x01000000}], 91 ]; 92 93 /* 94 * ======== sectMap ======== 95 * Define a placement of compiler generated output sections into 96 * memory regions defined in the memTab above. 97 */ 98 override config string codeMemory = "SDRAM"; 99 100 override config string dataMemory = "SDRAM"; 101 102 override config string stackMemory = "SDRAM"; 103 104 /* 105 * ======== l1PMode ======== 106 * Define the amount of L1P RAM used for L1 Program Cache. 107 * 108 * Check the device documentation for valid values. 109 */ 110 config String l1PMode = "32k"; 111 112 /* 113 * ======== l1DMode ======== 114 * Define the amount of L1D RAM used for L1 Data Cache. 115 * 116 * Check the device documentation for valid values. 117 */ 118 config String l1DMode = "32k"; 119 120 /* 121 * ======== l2Mode ======== 122 * Define the amount of L2 RAM used for L2 Cache. 123 * 124 * Check the device documentation for valid values. 125 */ 126 config String l2Mode = "0k"; 127 128 };