1    /* 
     2     *  Copyright (c) 2012-2016 Texas Instruments Incorporated
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    /*!
    13     *  ======== MSP430 ========
    14     *  IAR MSP430 little endian, small code model, small data model target
    15     */
    16    metaonly module MSP430 inherits ITarget
    17    {
    18        override readonly config String name             = "MSP430";
    19        override readonly config String suffix           = "r430";
    20        override readonly config String isa              = "430";    
    21        override readonly config xdc.bld.ITarget.Model model = {
    22            endian: "little",
    23            codeModel: "small",
    24            dataModel: "small",
    25            shortEnums: true
    26        };
    27      
    28        /*!
    29         *  ======== cc ========
    30         *  The command used to compile C/C++ source files into object files
    31         *
    32         *  Defaults:
    33         *  @p(dlist)
    34         *      -`-e`
    35         *          enable compiler extensions so it's possible to get segment
    36         *          start addresses in C, via:
    37         *          @p(code)
    38         *              #pragma segment = "CSTACK"
    39         *              isrStack = __segment_begin("CSTACK");
    40         *          @p
    41         *      -`--core=430`
    42         *          MSP430 architecture 
    43         *      -`--data_model`
    44         *          Small data model for 430 core 
    45         *  @p
    46         */
    47        override readonly config Command cc = {
    48            cmd: "icc430",
    49            opts: "-e --core=430 --data_model=small"
    50        };
    51    
    52        /*!
    53         *  ======== asm ========
    54         *  The command used to assembles assembly source files into object files
    55         */
    56        override readonly config Command asm = {
    57            cmd: "a430",
    58            opts: "--data_model small"
    59        };
    60    
    61        /*!
    62         *  ======== profiles ========
    63         *  Standard options profiles for the IAR MSP430 tool-chain.
    64         */
    65        override config xdc.bld.ITarget.OptionSet profiles[string] = [
    66            ["debug", {
    67                compileOpts: {
    68                    copts: "--debug --dlib_config $(rootDir)/lib/dlib/dl430fn.h",
    69                },
    70                linkOpts: "$(rootDir)/lib/dlib/dl430fn.r43",
    71            }],
    72            ["release", {
    73                compileOpts: {
    74                    copts: "-Ohs --dlib_config $(rootDir)/lib/dlib/dl430fn.h",
    75                },
    76                linkOpts: "$(rootDir)/lib/dlib/dl430fn.r43",
    77            }],
    78            ["debug_full", {
    79                compileOpts: {
    80                    copts: "--debug --dlib_config $(rootDir)/lib/dlib/dl430ff.h",
    81                },
    82                linkOpts: "$(rootDir)/lib/dlib/dl430ff.r43",
    83            }],
    84            ["release_full", {
    85                compileOpts: {
    86                    copts: "-Ohs --dlib_config $(rootDir)/lib/dlib/dl430ff.h",
    87                },
    88                linkOpts: "$(rootDir)/lib/dlib/dl430ff.r43",
    89            }],
    90        ];
    91    
    92        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    93            t_IArg          : { size: 2, align: 2 },
    94            t_Char          : { size: 1, align: 1 },
    95            t_Double        : { size: 4, align: 2 },
    96            t_Float         : { size: 4, align: 2 },
    97            t_Fxn           : { size: 2, align: 2 },
    98            t_Int           : { size: 2, align: 2 },
    99            t_Int8          : { size: 1, align: 1 },
   100            t_Int16         : { size: 2, align: 2 },
   101            t_Int32         : { size: 4, align: 2 },
   102            t_Long          : { size: 4, align: 2 },
   103            t_LDouble       : { size: 4, align: 2 },
   104            t_LLong         : { size: 8, align: 2 },
   105            t_Ptr           : { size: 2, align: 2 },
   106            t_Short         : { size: 2, align: 2 },
   107            t_Size          : { size: 2, align: 2 },
   108        };
   109    
   110    }
   111    /*
   112     *  @(#) iar.targets.msp430; 1, 0, 0,0; 6-8-2016 17:06:47; /db/ztree/library/trees/xdctargets/xdctargets-l00/src/ xlibrary
   113    
   114     */
   115