C674 Size Benchmarks

ti.platforms.evmOMAPL138 (compiler version: 7.4.0)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 9472 970 156 10598 1024 0 0 364 1388
Hwi application 10400 1082 176 11658 1024 0 0 388 1412
Clock application 17248 1150 544 18942 1024 0 0 948 1972
Clock Object application 17248 1150 568 18966 1024 0 0 980 2004
Swi application 11872 1102 252 13226 1024 0 0 492 1516
Swi Object application 11872 1106 296 13274 1024 0 0 548 1572
Task application 20064 1186 752 22002 1024 1024 0 1220 3268
Task Object application 20064 1190 808 22062 1024 1536 0 1308 3868
Semaphore application 21152 1198 824 23174 1024 1536 0 1332 3892
Semaphore Object application 21152 1202 844 23198 1024 1536 0 1356 3916
Default Configuration 41536 7730 992 50258 4096 2048 4096 2692 12932

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 22496 1262 872 24630 1024 1536 4096 1364 8020
Dynamic Task application 24896 1390 884 27170 1024 1536 4096 1372 8028
Dynamic Semaphore application 26048 1514 892 28454 1024 1536 4096 1380 8036