| Benchmark | Cycles | (1) |
| Interrupt Latency | 82 | (2) |
| Hwi_restore() | 1 | |
| Hwi_disable() | 4 | |
| Hwi dispatcher prolog | 88 | |
| Hwi dispatcher epilog | 194 | |
| Hwi dispatcher() | 271 | |
| Hardware Interrupt to Blocked Task | 438 | |
| Hardware Interrupt to Software Interrupt | 296 | |
| Swi_enable() | 61 | |
| Swi_disable() | 13 | |
| Post Software Interrupt Again | 28 | |
| Post Software Interrupt without Context Switch | 99 | |
| Post Software Interrupt with Context Switch | 153 | |
| Create a New Task without Context Switch | 1571 | |
| Set a Task Priority without a Context Switch | 134 | |
| Task_yield | 162 | |
| Post Semaphore, No Waiting Task | 43 | |
| Post Semaphore No Task Switch | 158 | |
| Post Semaphore with Task Switch | 209 | |
| Pend on Semaphore, No Context Switch | 55 | |
| Pend on Semaphore with Task Switch | 214 | |
| Clock_getTicks | 9 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--endian=little -mv7M3 --abi=eabi -ms --opt_for_speed=2 --program_level_compile -o3".
Timings were obtained using the Tiva Launchpad TM4C123GH6PM board running at 40MHz.
(2) The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.