1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35
36
37 package ti.sysbios.family.arm.lm4;
38
39 import xdc.rov.ViewInfo;
40
41 import xdc.runtime.Types;
42 import xdc.runtime.Error;
43
44 import ti.sysbios.interfaces.ITimer;
45 import ti.sysbios.family.arm.m3.Hwi;
46
47 /*!
48 * ======== Timer ========
49 * Stellaris LM4 Timer Peripheral Driver
50 *
51 * Stellaris LM4 Timer Peripheral Driver for standalone use and
52 * as the {@link ti.sysbios.hal.Timer} delegate.
53 *
54 * Implements {@link ti.sysbios.interfaces.ITimer}
55 *
56 * @p(html)
57 * <h3> Calling Context </h3>
58 * <table border="1" cellpadding="3">
59 * <colgroup span="1"></colgroup> <colgroup span="5" align="center"></colgroup>
60 *
61 * <tr><th> Function </th><th> Hwi </th><th> Swi </th><th> Task </th><th> Main </th><th> Startup </th></tr>
62 * <!-- -->
63 * <tr><td> {@link #getNumTimers} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
64 * <tr><td> {@link #getStatus} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
65 * <tr><td> {@link #Params_init} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
66 * <tr><td> {@link #construct} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
67 * <tr><td> {@link #create} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
68 * <tr><td> {@link #delete} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
69 * <tr><td> {@link #destruct} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
70 * <tr><td> {@link #getCount} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
71 * <tr><td> {@link #getFreq} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
72 * <tr><td> {@link #getPeriod} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
73 * <tr><td> {@link #reconfig} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
74 * <tr><td> {@link #setPeriod} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
75 * <tr><td> {@link #setPeriodMicroSecs} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
76 * <tr><td> {@link #start} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
77 * <tr><td> {@link #stop} </td><td> - </td><td> - </td><td> - </td><td> - </td><td> - </td></tr>
78 * <tr><td colspan="6"> Definitions: <br />
79 * <ul>
80 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
81 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
82 * <li> <b>Task</b>: API is callable from a Task thread. </li>
83 * <li> <b>Main</b>: API is callable during any of these phases: </li>
84 * <ul>
85 * <li> In your module startup after this module is started (e.g. Cache_Module_startupDone() returns TRUE). </li>
86 * <li> During xdc.runtime.Startup.lastFxns. </li>
87 * <li> During main().</li>
88 * <li> During BIOS.startupFxns.</li>
89 * </ul>
90 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
91 * <ul>
92 * <li> During xdc.runtime.Startup.firstFxns.</li>
93 * <li> In your module startup before this module is started (e.g. Cache_Module_startupDone() returns FALSE).</li>
94 * </ul>
95 * </ul>
96 * </td></tr>
97 *
98 * </table>
99 * @p
100 */
101 @InstanceFinalize
102 @InstanceInitError
103 @ModuleStartup
104
105 module Timer inherits ti.sysbios.interfaces.ITimer
106 {
107 /*! override supportsDynamic - this Timer DOES support RunMode_DYNAMIC */
108 override metaonly config Bool supportsDynamic = true;
109
110 /*! Max value of Timer period for PeriodType_COUNTS*/
111 const UInt MAX_PERIOD = 0xFFFFFFFF;
112
113 /*! Timer clock divider wrt cpu clock */
114 const Int TIMER_CLOCK_DIVIDER = 1;
115
116 /*! @_nodoc
117 * Min instructions to use in trigger().
118 */
119 const Int MIN_SWEEP_PERIOD = 1;
120
121 /*! @_nodoc */
122 @XmlDtd
123 metaonly struct BasicView {
124 Ptr halTimerHandle;
125 String label;
126 UInt id;
127 String device;
128 String startMode;
129 String runMode;
130 UInt period;
131 String periodType;
132 UInt intNum;
133 String tickFxn[];
134 UArg arg;
135 String extFreq;
136 String hwiHandle;
137 };
138
139
140 /*! @_nodoc */
141 metaonly struct ModuleView {
142 String availMask;
143 }
144
145 /*! @_nodoc */
146 metaonly struct DeviceView {
147 UInt id;
148 String device;
149 String devAddr;
150 UInt intNum;
151 String runMode;
152 UInt period;
153 UInt currCount;
154 UInt remainingCount;
155 UInt prevThreshold;
156 Bool altclk;
157 String state;
158 };
159
160 /*! @_nodoc */
161 @Facet
162 metaonly config ViewInfo.Instance rovViewInfo =
163 ViewInfo.create({
164 viewMap: [
165 [
166 'Basic',
167 {
168 type: ViewInfo.INSTANCE,
169 viewInitFxn: 'viewInitBasic',
170 structName: 'BasicView'
171 }
172 ],
173 [
174 'Device',
175 {
176 type: ViewInfo.INSTANCE,
177 viewInitFxn: 'viewInitDevice',
178 structName: 'DeviceView'
179 }
180 ],
181 [
182 'Module',
183 {
184 type: ViewInfo.MODULE,
185 viewInitFxn: 'viewInitModule',
186 structName: 'ModuleView'
187 }
188 ],
189 ]
190 });
191
192 /*!
193 * Error raised when timer id specified is not supported.
194 */
195 config Error.Id E_invalidTimer = {msg: "E_invalidTimer: Invalid Timer Id %d"};
196
197 /*!
198 * Error raised when timer requested is in use
199 */
200 config Error.Id E_notAvailable =
201 {msg: "E_notAvailable: Timer not available %d"};
202
203 /*!
204 * Error raised when period requested is not supported
205 */
206 config Error.Id E_cannotSupport =
207 {msg: "E_cannotSupport: Timer cannot support requested period %d"};
208
209 /*!
210 * ======== anyMask ========
211 * Available mask to be used when select = Timer_ANY
212 */
213 config UInt anyMask = 0x3F;
214
215 /*!
216 * ======== getHandle ========
217 * Get Handle associated with a timer id.
218 *
219 * @param(id) timer Id.
220 * @b(returns) timer Handle
221 */
222 @DirectCall
223 Handle getHandle(UInt id);
224
225 /*!
226 * ======== isrStub ========
227 * @_nodoc
228 * Timer interrupts must be acknowledged
229 *
230 * @param(arg) Timer object.
231 */
232 @DirectCall
233 Void isrStub(UArg arg);
234
235 instance:
236
237 /*! Hwi Params for Hwi Object. Default is null. */
238 config Hwi.Params *hwiParams = null;
239
240 /*! Previous threshold count value. */
241 config UInt prevThreshold = 0xFFFFFFFF;
242
243 /*! Should timer run off of altclk? Default is false. Note that altclk
244 * is only supported on a subset of LM4 devices. */
245 config Bool altclk = false;
246
247 /*!
248 * ======== reconfig ========
249 * Used to modify static timer instances at runtime.
250 *
251 * @param(timerParams) timer Params
252 * @param(tickFxn) function that runs when timer expires
253 */
254 @DirectCall
255 Void reconfig(FuncPtr tickFxn, const Params *timerParams, Error.Block *eb);
256
257
258 internal:
259
260 261 262 263 264
265 config UInt startupNeeded = false;
266
267 /*! Information about timer */
268 struct TimerDevice {
269 UInt intNum;
270 Ptr baseAddr;
271 };
272
273 /*!
274 * ======== numTimerDevices ========
275 * The number of logical timers on a device.
276 */
277 config Int numTimerDevices;
278
279 280 281 282
283 Void initDevice(Object *timer);
284
285 286 287 288
289 Int postInit(Object *timer, Error.Block *eb);
290
291 292 293 294 295
296 Void enableTimers();
297
298 299 300 301
302 Bool masterDisable();
303
304 305 306 307
308 Void masterEnable();
309
310 311 312 313
314 Void write(Bool altclk, volatile UInt32 *pReg, UInt32 val);
315
316 struct Instance_State {
317 Bool staticInst;
318 Int id;
319 RunMode runMode;
320 StartMode startMode;
321 UInt period;
322 PeriodType periodType;
323 UInt intNum;
324 UArg arg;
325 Hwi.FuncPtr tickFxn;
326 Types.FreqHz extFreq;
327 Hwi.Handle hwi;
328 UInt prevThreshold;
329 Bool altclk;
330 }
331
332 struct Module_State {
333 UInt availMask;
334 TimerDevice device[];
335 Handle handles[];
336 }
337 }