Benchmark | Cycles | (1) |
Interrupt latency | 132 | |
Hwi_enable | 1 | |
Hwi_disable | 3 | |
Hwi dispatcher prolog | 181 | |
Hwi dispatcher epilog | 430 | |
Hwi dispatcher | 609 | |
Hardware Interrupt to Blocked Task | 425 | |
Hardware Interrupt to Software Interrupt | 318 | |
Swi_enable | 48 | |
Swi_disable | 10 | |
Post Software Inte[EVE] rrupt Again | 19 | |
Post Software Interrupt without Context Switch | 70 | |
Post Software Interrupt with Context Switch | 155 | |
Create a New Task without Context Switch | 1467 | |
Set a Task Priority without a Context Switch | 169 | |
Task_yield | 138 | |
Post Semaphore, No Waiting Task | 32 | |
Post Semaphore No Task Switch | 132 | |
Post Semaphore with Task Switch | 176 | |
Pend on Semaphore, No Context Switchi | 34 | |
Pend on Semaphore with Task Switch | 194 | |
Clock_getTicks | 9 |
(1) The benchmark application was built using BIOS.LibType_Custom.
Timings were obtained using the flat memory model EVE Subsystem simulator (which accurately runs EVE code).