1 2 3 4 5 6 7 8 9 10 11 12
13 14 15
16
17 /*!
18 * ======== IGateThreadSupport ========
19 * Interface for OS specific back-end.
20 *
21 * The {@link xdc.runtime.knl} package contains modules that provide typical
22 * OS services. These xdc.runtime.knl modules require proxies to be
23 * bound to an OS specific delegate. This specifies the interface to
24 * be implemented by the OS specific delegate for
25 * {@link xdc.runtime.knl#GateThread} module.
26 *
27 * The implementation of IGateThreadSupport should try to implement a gate
28 * that supports priority inversion.
29 *
30 * See {@link xdc.runtime.knl} for more details.
31 */
32 interface IGateThreadSupport inherits xdc.runtime.IGateProvider
33 {
34
35 }
36 37 38
39