1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35 36
37
38 package ti.sysbios.timers.timer64;
39
40 import xdc.rov.ViewInfo;
41
42 import xdc.runtime.Assert;
43 import xdc.runtime.Error;
44 import xdc.runtime.Types;
45 import ti.sysbios.interfaces.ITimer;
46 import ti.sysbios.hal.Hwi;
47
48 /*!
49 * ======== Timer ========
50 * Timer Peripheral Manager.
51 *
52 * This Timer module manages the timer64 peripheral available on many devices.
53 * It is supported on the ARM and c64x+ DSP targets. This module supports the
54 * timer in '32-bit chained' and '32-bit unchained' mode. In the
55 * '32-bit unchained' mode, specify the lower or upper half to be use.
56 * The physical timer being used will be taken out of reset, only when
57 * its specified to be the master.
58 *
59 * For shared timers on a homogeneous multicore device (ie. c6472), each
60 * core can create the timer, but only one core will initialize the timer
61 * and take it out of reset. The core that does the initialization can be
62 * specified by the module configuration parameter
63 * timerSettings[].ownerCoreId in the *.cfg file.
64 * By default, Core 0 is the owner for all shared timers.
65 *
66 * Note: Creating a timer with 'Timer.ANY' specified as the id will not
67 * return a shared timer on a homogeneous multicore device. To use
68 * a shared timer, specify the timer id explicitly when creating it.
69 * On these devices Timer.ANY specifies the local timer id. This
70 * allows a single image to run on multiple cores since each core
71 * will program a different local timer.
72 *
73 * The following sample .cfg code sets core 1 to initialize a shared timer
74 * with id 4.
75 *
76 * @p(code)
77 * var Timer = xdc.useModule('ti.sysbios.timers.timer64.Timer');
78 *
79 * // sets core 1 to init and release Timer 4.
80 * Timer.timerSettings[4].ownerCoreId = 1;
81 * @p
82 *
83 * The following sample .cfg code sets core 0 to initialize a shared timer
84 * with id 4. It also configures the Clock module to use this timer.
85 * This allows multiple cores to share timer 4 for the Clock module's
86 * interrupt source.
87 *
88 * @p(code)
89 * // sets core 0 to init and release Timer 4.
90 * var Timer = xdc.useModule('ti.sysbios.timers.timer64.Timer');
91 * Timer.timerSettings[4].ownerCoreId = 0;
92 *
93 * var Clock = xdc.useModule('ti.sysbios.knl.Clock');
94 * Clock.timerId = 4;
95 * @p
96 *
97 * @p(html)
98 * <h3> Calling Context </h3>
99 * <table border="1" cellpadding="3">
100 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
101 * </colgroup>
102 *
103 * <tr><th> Function </th><th> Hwi </th><th> Swi </th>
104 * <th> Task </th><th> Main </th><th> Startup </th></tr>
105 * <!-- -->
106 * <tr><td> {@link #getNumTimers} </td><td> Y </td>
107 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
108 * <tr><td> {@link #getStatus} </td><td> Y </td>
109 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
110 * <tr><td> {@link #Params_init} </td><td> Y </td>
111 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
112 * <tr><td> {@link #construct} </td><td> Y </td>
113 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
114 * <tr><td> {@link #create} </td><td> N </td>
115 * <td> N </td><td> Y </td><td> Y </td><td> N </td></tr>
116 * <tr><td> {@link #delete} </td><td> N </td>
117 * <td> N </td><td> Y </td><td> Y </td><td> N </td></tr>
118 * <tr><td> {@link #destruct} </td><td> Y </td>
119 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
120 * <tr><td> {@link #getCount} </td><td> Y </td>
121 * <td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
122 * <tr><td> {@link #getFreq} </td><td> Y </td>
123 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
124 * <tr><td> {@link #getFunc} </td><td> Y </td>
125 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
126 * <tr><td> {@link #getPeriod} </td><td> Y </td>
127 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
128 * <tr><td> {@link #reconfig} </td><td> Y </td>
129 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
130 * <tr><td> {@link #setFunc} </td><td> Y </td>
131 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
132 * <tr><td> {@link #setPeriod} </td><td> Y </td>
133 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
134 * <tr><td> {@link #setPeriodMicroSecs} </td><td> Y </td>
135 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
136 * <tr><td> {@link #start} </td><td> Y </td>
137 * <td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
138 * <tr><td> {@link #stop} </td><td> Y </td>
139 * <td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
140 * <tr><td colspan="6"> Definitions: <br />
141 * <ul>
142 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
143 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
144 * <li> <b>Task</b>: API is callable from a Task thread. </li>
145 * <li> <b>Main</b>: API is callable during any of these phases: </li>
146 * <ul>
147 * <li> In your module startup after this module is started
148 * (e.g. Timer_Module_startupDone() returns TRUE). </li>
149 * <li> During xdc.runtime.Startup.lastFxns. </li>
150 * <li> During main().</li>
151 * <li> During BIOS.startupFxns.</li>
152 * </ul>
153 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
154 * <ul>
155 * <li> During xdc.runtime.Startup.firstFxns.</li>
156 * <li> In your module startup before this module is started
157 * (e.g. Timer_Module_startupDone() returns FALSE).</li>
158 * </ul>
159 * </ul>
160 * </td></tr>
161 *
162 * </table>
163 * @p
164 *
165 * @p(html)
166 * <h3> Timer Mapping Tables </h3>
167 * <p>
168 * The Timer module allows the user to use and configure the various timers
169 * that exist on a particular device. This is achieved by specifying a timer
170 * ID when calling {@link ti.sysbios.hal.Timer#Timer_create}.
171 * However, the timer ID
172 * specified may not always map to that timer; for example, specifying an ID
173 * value of 1 does not necessarily mean that this will map to "GPTimer1".
174 * These tables are provided to show which timers map to which timer IDs.
175 * </p>
176 * {@link ./doc-files/TimerTables.html Timer Mapping Tables}
177 * @p
178 *
179 */
180 @InstanceFinalize
181 @InstanceInitError
182 @ModuleStartup
183
184 module Timer inherits ti.sysbios.interfaces.ITimer
185 {
186 /*! In 32-bit modes, used to specify which half of Timer to use */
187 enum Half {
188 Half_LOWER,
189 Half_UPPER,
190 Half_DEFAULT
191 };
192
193 /*!
194 * The different modes of the Timer. These values match the TIMMODE
195 * bit fields of the Timer Global Control Register.
196 */
197 enum Mode {
198 Mode_64BITGPTIMER = 0,
199 Mode_UNCHAINED = 1,
200 Mode_WATCHDOG = 2,
201 Mode_CHAINED = 3
202 };
203
204 /*! Max value of Timer period for PeriodType_COUNTS*/
205 const UInt MAX_PERIOD = 0xffffffff;
206
207 /*! Timer Control Register struct. */
208 struct Control {
209 Bits8 tien; /*! 0=Clock not gated by TINP; 1=Clock gated */
210 Bits8 invout; /*! 0=Uninverted TSTAT drives TOUT; 1=Inverted TSTAT */
211 Bits8 invin; /*! 0=Uninverted TINP drives Timer; 1=Inverted TINP */
212 UInt8 pwid; /*! TSTATx goes inactive after pwid cycles (CP=0) */
213 Bits8 cp; /*! 0=pulse mode; 1=clock mode */
214 };
215
216 /*! Timer Emulation Management Register struct. */
217 struct EmuMgt {
218 Bool free; /*! 0=suspend for emu halt; 1=don't suspend */
219 Bool soft; /*! 0=stop immediately; 1=stop when count==period */
220 };
221
222 /*! Timer GPIO interrupt control and enable Management Register struct. */
223 struct GpioIntEn {
224 Bits8 gpint12_eni; /*! 0=source by timer; 1=input to source event */
225 Bits8 gpint12_eno; /*! 0=source by timer; 1=output to source event */
226 Bits8 gpint12_invi; /*! 0=don't invert invput; 1=invert input */
227 Bits8 gpint12_invo; /*! 0=don't invert output; 1=invert output */
228 Bits8 gpint34_eni; /*! 0=source by timer; 1=input to source event */
229 Bits8 gpint34_eno; /*! 0=source by timer; 1=output to source event */
230 Bits8 gpint34_invi; /*! 0=don't invert invput; 1=invert input */
231 Bits8 gpint34_invo; /*! 0=don't invert output; 1=invert output */
232 Bits8 gpio_eni12; /*! 0=TINP12 as timer input; 1=TINP12 as GPIO */
233 Bits8 gpio_eno12; /*! 0=TOUTP12 as timer output; 1=TOUTP12 as GPIO */
234 Bits8 gpio_eni34; /*! 0=TINP34 as timer input; 1=TINP34 as GPIO */
235 Bits8 gpio_eno34; /*! 0=TOUTP34 as timer output; 1=TOUTP12 as GPIO */
236 };
237
238 /*! Timer GPIO Data and Direction Management Register struct. */
239 struct GpioDatDir {
240 Bits8 gpio_dati12; /*! 0=TINP12 is input; 1=TINP12 is output */
241 Bits8 gpio_dato12; /*! 0=TOUTP12 is input; 1=TOUTP12 is output */
242 Bits8 gpio_dati34; /*! 0=TINP34 is input; 1=TINP34 is output */
243 Bits8 gpio_dato34; /*! 0=TOUTP34 is input; 1=TOUTP34 is output */
244 Bits8 gpio_diri12; /*! 0=input as GPIO input; 1=input as GPIO output */
245 Bits8 gpio_diro12; /*! 0=output as GPIO input;1=output as GPIO output */
246 Bits8 gpio_diri34; /*! 0=input as GPIO input; 1=input as GPIO output */
247 Bits8 gpio_diro34; /*! 0=output as GPIO input;1=output as GPIO output */
248 };
249
250 /*! Timer Settings. */
251 struct TimerSetting {
252 Mode mode ; /*! mode to put each Timer into */
253 Bool master; /*! for 'unchained' mode; 1=set mode and reset */
254 UInt16 ownerCoreId; /*! used only for homogeneous multicore DSPs */
255 };
256
257 /*! @_nodoc */
258 @XmlDtd
259 metaonly struct BasicView {
260 Ptr halTimerHandle;
261 String label;
262 UInt id;
263 String startMode;
264 String runMode;
265 UInt period;
266 String periodType;
267 String half;
268 UInt prescalar;
269 UInt intNum;
270 String tickFxn[];
271 UArg arg;
272 String extFreqLow;
273 String extFreqHigh;
274 String hwiHandle;
275 };
276
277
278 /*! @_nodoc */
279 metaonly struct ModuleView {
280 String availMask;
281 String intFrequency[];
282 }
283
284 /*! @_nodoc */
285 metaonly struct Device_View {
286 UInt id;
287 Bool inUse;
288 UInt32 intFreq;
289 UInt intNum;
290 UInt eventId;
291 String baseAddress;
292 };
293
294 /*! @_nodoc */
295 @Facet
296 metaonly config ViewInfo.Instance rovViewInfo =
297 ViewInfo.create({
298 viewMap: [
299 [
300 'Basic',
301 {
302 type: ViewInfo.INSTANCE,
303 viewInitFxn: 'viewInitBasic',
304 structName: 'BasicView'
305 }
306 ],
307 [
308 'Module',
309 {
310 type: ViewInfo.MODULE,
311 viewInitFxn: 'viewInitModule',
312 structName: 'ModuleView'
313 }
314 ],
315 ]
316 });
317
318 /*!
319 * Assert raised when static created timer is not available
320 */
321 config xdc.runtime.Assert.Id A_notAvailable =
322 {msg: "A_notAvailable: static created timer not available"};
323
324 /*!
325 * Error raised when timer id specified is not supported.
326 */
327 config Error.Id E_invalidTimer = {
328 msg: "E_invalidTimer: Invalid Timer Id %d"
329 };
330
331 /*!
332 * Error raised when timer requested is in use
333 */
334 config Error.Id E_notAvailable = {
335 msg: "E_notAvailable: Timer not available %d"
336 };
337
338 /*!
339 * Error raised when period requested is not supported
340 */
341 config Error.Id E_cannotSupport = {
342 msg: "E_cannotSupport: Timer cannot support requested period %d"
343 };
344
345 /*!======== anyMask ========
346 * Available mask to be used when select = Timer_ANY. Set in xs file.
347 */
348 config Bits32 anyMask;
349
350 /*!
351 * ======== defaultHalf ========
352 * The default 32-bit half of the timer to be used.
353 */
354 config Half defaultHalf = Half_LOWER;
355
356 /*!
357 * ======== timerSettings ========
358 * Global Control configuration for each physical timer.
359 *
360 * mode: Mode_UNCHAINED 32-bit unchained mode.
361 * master: TRUE If TRUE, release Timer from reset.
362 */
363 config TimerSetting timerSettings[] = [];
364
365 /*!
366 * ======== intFreq ========
367 * @_nodoc
368 * Internal frequency for Timer
369 */
370 metaonly config Types.FreqHz intFreq;
371
372 /*!
373 * ======== intFreq ========
374 * Internal frequency for Timers
375 */
376 metaonly config Types.FreqHz intFreqs[];
377
378 instance:
379
380 /*!
381 * ======== controlInit ========
382 * Control configuration. Default is all fields 0 or false except:
383 *
384 * pwid: 1
385 */
386 config Control controlInit = {tien: 0, invout: 0, invin: 0,
387 pwid: 1, cp: 0};
388
389 /*!
390 * ======== emuMgtInit ========
391 * Emulation Management configuration. Default is:
392 *
393 * free: 0
394 * soft: 0
395 */
396 config EmuMgt emuMgtInit = {free: 0, soft: 0};
397
398 /*!
399 * ======== gpioIntEn ========
400 * General Purpose IO interrupt control and enable Management
401 * configuration. The default for all fields is 0.
402 */
403 config GpioIntEn gpioIntEn = {
404 gpint12_eni: 0, gpint12_eno: 0, gpint12_invi: 0, gpint12_invo: 0,
405 gpint34_eni: 0, gpint34_eno: 0, gpint34_invi: 0, gpint34_invo: 0,
406 gpio_eni12: 0, gpio_eno12: 0, gpio_eni34: 0, gpio_eno34: 0};
407
408 /*!
409 * ======== gpioDatDir ========
410 * General Purpose IO data and direction Management configuration
411 * The default is all fields is 0.
412 */
413 config GpioDatDir gpioDatDir = {
414 gpio_dati12: 0, gpio_dato12: 0, gpio_dati34: 0, gpio_dato34: 0,
415 gpio_diri12: 0, gpio_diro12: 0, gpio_diri34: 0, gpio_diro34: 0};
416
417 /*!
418 * ======== half ========
419 * In 32-bit unchained mode, this field is used to specify which half
420 * of the timer to use.
421 */
422 config Half half = Half_DEFAULT;
423
424 /*! Hwi Params for Hwi Object. Default is null. */
425 config Hwi.Params *hwiParams = null;
426
427 /*! Hwi interrupt number to be used by Timer. */
428 config Int intNum = -1;
429
430 /*!
431 * ======== prescalar ========
432 * 32-bit pre-scalar to TIM12 in '32-bit chained' mode.
433 * The default is 0.
434 */
435 config UInt prescalar = 0;
436
437 /*!
438 * ======== reconfig ========
439 * Used to modify static timer instances at runtime.
440 *
441 * @param(timerParams) timer Params
442 * @param(tickFxn) functions that runs when timer expires
443 */
444 @DirectCall
445 Void reconfig(FuncPtr tickFxn, const Params *timerParams, Error.Block *eb);
446
447
448 internal:
449
450 /*! Device-specific Timer implementation. */
451 proxy TimerSupportProxy inherits ti.sysbios.interfaces.ITimerSupport;
452
453 /*!
454 * ======== staticAvailMask ========
455 * The number of statically available 32-bit timer halves
456 *
457 * This is required for supporting timers that are local to a
458 * particular processor. The module availMask keeps track of
459 * what timers are available at runtime. The two mask are the
460 * same if there is no concept of local timers.
461 */
462 metaonly config Int staticAvailMask;
463
464 /*!
465 * ======== startupNeeded ========
466 * This flag is use to prevent Timer_startup code (includes postInit(),
467 * deviceConfig(), initDevice() to be brought in un-necessarily.
468 */
469 config Bool startupNeeded = false;
470
471 /*!
472 * ======== freqDivisor ========
473 * For some devices, the timer frequency is determined by the CPU
474 * frequency divided by a value. This parameter captures that value
475 * and is used during runtime to re-calculate the timer frequency
476 * when the CPU frequency is changed and Timer_getFreq is called.
477 * For devices with a fix timer frequency, this value is 0.
478 */
479 config UInt freqDivisor = 0;
480
481 /*! Information about timer */
482 struct TimerDevice {
483 UInt intNum;
484 UInt eventId;
485 Ptr baseAddr;
486 };
487
488 /*!
489 * ======== numTimerDevices ========
490 * The number of logical timers on a device.
491 */
492 config Int numTimerDevices;
493
494 /*!
495 * ======== numLocalTimers ========
496 * The number of physical local timers on a device.
497 */
498 config Int numLocalTimers = 0;
499
500 /*!
501 * ======== spinLoop ========
502 * used by trigger function.
503 */
504 Void spinLoop(UInt count);
505
506 /*! Instance state structure */
507 struct Instance_State {
508 Bool staticInst;
509 Int id;
510 Half half;
511 UInt tcrInit;
512 UInt emumgtInit;
513 UInt gpioIntEn;
514 UInt gpioDatDir;
515 ITimer.RunMode runMode;
516 ITimer.StartMode startMode;
517 UInt period;
518 ITimer.PeriodType periodType;
519 UInt prescalar;
520 UInt intNum;
521 UArg arg;
522 Hwi.FuncPtr tickFxn;
523 Types.FreqHz extFreq;
524 Hwi.Handle hwi;
525 }
526
527 /*! Module state structure */
528 struct Module_State {
529 Bits32 availMask;
530 Types.FreqHz intFreqs[];
531 TimerSetting gctrl[];
532 TimerDevice device[];
533 Handle handles[];
534 }
535 }
536 537 538 539
540