package ti.sysbios.rta |
|
Contains modules that provide support for RTA tools in CCS
In order to use the Real-Time Analysis (RTA) tools in
Code Composer Studio, your application must be configured to include
support for RTA. SYS/BIOS 6 includes an RTA "Agent" module,
ti.sysbios.rta.Agent, which retrieves Log data from the target
and sends it to the host.
package ti.sysbios.rta [2, 0, 0, 0] {
// The Agent module provides target support for the CCS RTA tools
// The SupportLogger is used to log the Timestamp frequency so that
the RTA tool can convert the log event timestamps into seconds. This log
occurs during module startup
}
generated on Thu, 01 Mar 2012 16:58:16 GMT