module ti.sysbios.rta.SupportLogger |
|
|
The SupportLogger is used to log the Timestamp frequency so that
the RTA tool can convert the log event timestamps into seconds. This log
occurs during module startup
#include <ti/sysbios/rta/SupportLogger.h>
Functions common to all target modules |
|
|
Constants |
extern const Int | |
| |
config SupportLogger_LM_timestampFreq // module-wide |
|
Logged in Module_startup to record Timestamp freq
extern const Log_Event SupportLogger_LM_timestampFreq;
config SupportLogger_createLogSize // module-wide |
|
Size of SupportLogger LoggerBuf in records. Allow one record per
Task, Swi, and Hwi instance in the system
extern const Int SupportLogger_createLogSize;
Module-Wide Built-Ins |
|
// Get this module's unique id
Bool SupportLogger_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool SupportLogger_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 SupportLogger_Module_getMask();
// Returns the diagnostics mask for this module
Void SupportLogger_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var SupportLogger = xdc.useModule('ti.sysbios.rta.SupportLogger');
module-wide config parameters
msg: "LM_timestampFreq: Timestamp Frequency hi: %d, lo: %d"
};
generated on Thu, 01 Mar 2012 16:58:16 GMT