1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35
36 package ti.sysbios.hal.unicache;
37
38 import xdc.rov.ViewInfo;
39 import xdc.runtime.Error;
40 import xdc.runtime.Types;
41
42 import ti.sysbios.interfaces.ICache;
43 import ti.sysbios.hal.Hwi;
44
45 /*!
46 * ======== Cache ========
47 * The unicache Cache module used by the omap4 Tesla and Ducati cores
48 *
49 * The Tesla and Ducati UniCaches do not support separate program and
50 * data caches. Therefore none of the unique Cache_Type L1P/L1D/L2P/L2D
51 * operations can be precisely supported. The APIs in this module ignore
52 * the P/D and observe only the L1/L2 designations (ie Cache_Type_L1P
53 * is functionally equivalent to Cache_Type_L1D and Cache_Type_L1).
54 *
55 * @a(Restrictions)
56 * When used within a dual M3 core (Ducati arrangement), care must be
57 * taken when initializing this shared resource.
58 * The "Shared Resources" note provided
59 * in the {@link ti.sysbios.family.arm.ducati ducati} package discusses
60 * the management of the various hardware and software resources
61 * shared by the two M3 cores.
62 *
63 * As the unicache is shared between the two M3 cores, it should only
64 * be initialized and enabled once.
65 * It is intended that Core 0 will {@link #configureCache configure}
66 * the unicache at startup and then either {@link #enableCache enable}
67 * it at that time or later on by manually invoking
68 * {@link #enable Cache_enable()}.
69 *
70 * The unicache Cache module is a Gated module. In a dual M3 core (Ducati)
71 * environment, the unicache Cache module employs a
72 * {@link ti.sysbios.family.arm.ducati.GateDualCore GateDualCore} gate
73 * to arbitrate the usage of the shared unicache registers. In a non
74 * shared environment such as the C64T core in an OMAP4 device, a
75 * {@link ti.sysbios.gates.GateHwi GateHwi} gate is used to avoid multi
76 * thread conflicts.
77 *
78 * @a
79 *
80 * @p(html)
81 * <h3> Calling Context </h3>
82 * <table border="1" cellpadding="3">
83 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
84 * </colgroup>
85 *
86 * <tr><th> Function </th><th> Hwi </th><th> Swi </th>
87 * <th> Task </th><th> Main </th><th> Startup </th></tr>
88 * <!-- -->
89 * <tr><td> {@link #disable} </td><td> Y </td><td> Y </td>
90 * <td> Y </td><td> Y </td><td> Y </td></tr>
91 * <tr><td> {@link #enable} </td><td> Y </td><td> Y </td>
92 * <td> Y </td><td> Y </td><td> Y </td></tr>
93 * <tr><td> {@link #inv} </td><td> Y </td><td> Y </td>
94 * <td> Y </td><td> Y </td><td> Y </td></tr>
95 * <tr><td> {@link #wb} </td><td> Y </td><td> Y </td>
96 * <td> Y </td><td> Y </td><td> Y </td></tr>
97 * <tr><td> {@link #wbInv} </td><td> Y </td><td> Y </td>
98 * <td> Y </td><td> Y </td><td> Y </td></tr>
99 * <tr><td> {@link #wait} </td><td> Y </td><td> Y </td>
100 * <td> Y </td><td> Y </td><td> Y </td></tr>
101 * <tr><td colspan="6"> Definitions: <br />
102 * <ul>
103 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
104 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
105 * <li> <b>Task</b>: API is callable from a Task thread. </li>
106 * <li> <b>Main</b>: API is callable during any of these phases: </li>
107 * <ul>
108 * <li> In your module startup after this module is started
109 * (e.g. Cache_Module_startupDone() returns TRUE). </li>
110 * <li> During xdc.runtime.Startup.lastFxns. </li>
111 * <li> During main().</li>
112 * <li> During BIOS.startupFxns.</li>
113 * </ul>
114 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
115 * <ul>
116 * <li> During xdc.runtime.Startup.firstFxns.</li>
117 * <li> In your module startup before this module is started
118 * (e.g. Cache_Module_startupDone() returns FALSE).</li>
119 * </ul>
120 * </ul>
121 * </td></tr>
122 *
123 * </table>
124 * @p
125 */
126
127 @ModuleStartup
128 @Gated
129
130 module Cache inherits ti.sysbios.interfaces.ICache
131 {
132
133
134
135 /*!
136 * Runtime representation of the Cache registers
137 */
138 struct CACHE {
139 UInt32 L1_INFO;
140 UInt32 L1_CONFIG;
141 UInt32 L1_INT;
142 UInt32 L1_OCP;
143 UInt32 L1_MAINT;
144 Ptr L1_MTSTART;
145 Ptr L1_MTEND;
146 Ptr L1_CTADDR;
147 UInt32 L1_CTDATA;
148
149 UInt32 Reserved[0x77];
150
151 UInt32 L2_INFO;
152 UInt32 L2_CONFIG;
153 UInt32 L2_INT;
154 UInt32 L2_OCP;
155 UInt32 L2_MAINT;
156 Ptr L2_MTSTART;
157 Ptr L2_MTEND;
158 Ptr L2_CTADDR;
159 UInt32 L2_CTDATA;
160 };
161
162 /*!
163 * This device's unicache register set address.
164 * Initialized internally according to build target/device.
165 */
166 extern volatile CACHE cache;
167
168 /*!
169 * OCP Interface Configuration Register Settings.
170 */
171 struct OCPConfig {
172 UInt8 wrap;
173 UInt8 wrbuffer;
174 UInt8 prefetch;
175 UInt8 cleanbuf;
176 }
177
178 /*!
179 * CONFIG Configuration Register Settings.
180 */
181 struct SecurityConfig {
182 UInt8 secure;
183 UInt8 nbypass;
184 UInt8 secint;
185 UInt8 secport;
186 UInt8 secmain;
187 }
188
189
190
191 /*! @_nodoc */
192 metaonly struct ModuleView {
193 Bool cacheEnabled;
194 };
195
196 /*! @_nodoc */
197 @Facet
198 metaonly config ViewInfo.Instance rovViewInfo =
199 ViewInfo.create({
200 viewMap: [
201 ['Module', {type: ViewInfo.MODULE, viewInitFxn: 'viewInitModule', structName: 'ModuleView'}],
202 ]
203 });
204
205
206
207 /*!
208 * Error raised when a Cache interrupt occurs
209 * Reason bits are contents of Cache Interrupt Register
210 */
211 config Error.Id E_exception = {
212 msg: "E_exception: L%d reason: 0x%x"
213 };
214
215
216
217 /*!
218 * L1_OCP register settings
219 */
220 metaonly config OCPConfig ocpL1 = {
221 wrap : 0,
222 wrbuffer : 0,
223 prefetch : 0
224 };
225
226 /*!
227 * L1_CONFIG register settings
228 */
229 metaonly config SecurityConfig configL1 = {
230 secure : 0,
231 nbypass : 0,
232 secint : 1,
233 secport : 1,
234 secmain : 1
235 };
236
237 /*!
238 * L2_OCP register settings
239 */
240 metaonly config OCPConfig ocpL2 = {
241 wrap : 0,
242 wrbuffer : 0,
243 prefetch : 0,
244 cleanbuf : 0
245 };
246
247 /*!
248 * L2_CONFIG register settings
249 */
250 metaonly config SecurityConfig configL2 = {
251 secure : 0,
252 nbypass : 0,
253 secint : 1,
254 secport : 1,
255 secmain : 1
256 };
257
258 /*!
259 * Configure cache at startup?
260 *
261 * It is possible to configure the Cache at startup and not
262 * {@link #enableCache enable} it.
263 * However, it is not possible to enable the Cache at startup
264 * without configuring it.
265 *
266 * Enabling the Cache will automatically enable configuring
267 * the Cache.
268 */
269 config Bool configureCache = false;
270
271 /*!
272 * Enable cache at startup?
273 *
274 * Enabling the Cache at startup will force
275 * {@link #configureCache configuring} the Cache at startup.
276 */
277 config Bool enableCache = false;
278
279 /*!
280 * Maximum buffer size to use discrete cache line operations with.
281 *
282 * For buffers below a certain size, cache maintenance operations are
283 * more efficient if performed on single cache lines at a time
284 * rather than on an entire region.
285 *
286 * For buffer sizes equal to or less than this setting, the {@link #inv},
287 * {@link #wb}, and {@link #wbInv} APIs will use a series of individual
288 * cache line operations. For buffer sizes large than this setting, a
289 * a single block mode operation will be performed.
290 *
291 * For M3 cores, the default setting is 1024 bytes.
292 * For 64T cores, the default setting is 4096 bytes.
293 */
294 config SizeT maxLineModeBufSize;
295
296 /*!
297 * L1 Interrupt Handler.
298 * Default is set to an internal L1 interrupt handler
299 */
300 metaonly config Hwi.FuncPtr l1InterruptHandler;
301
302 /*!
303 * L1 Interrupt number.
304 * Default is device unique but can be set in the user config file.
305 */
306 metaonly config UInt l1InterruptNumber;
307
308 /*!
309 * L1 Interrupt priority.
310 * Default is device unique but can be set in the user config file.
311 */
312 metaonly config UInt l1InterruptPriority;
313
314 /*!
315 * L2 Interrupt Handler.
316 * Default is set to an internal L2 interrupt handler
317 */
318 metaonly config Hwi.FuncPtr l2InterruptHandler;
319
320 /*!
321 * L2 Interrupt number.
322 * Default is device unique but can be set in the user config file.
323 */
324 metaonly config UInt l2InterruptNumber;
325
326 /*!
327 * L2 Interrupt priority.
328 * Default is device unique but can be set in the user config file.
329 */
330 metaonly config UInt l2InterruptPriority;
331
332
333
334 /*!
335 * ======== lock ========
336 * Locks a memory block into the cache.
337 *
338 * @param(blockPtr) start address of range to be locked
339 * @param(byteCnt) number of bytes to be locked
340 * @param(type) bit mask of Cache type
341 * @param(wait) wait until the operation is completed
342 */
343 @DirectCall
344 Void lock(Ptr blockPtr, SizeT byteCnt, Bits16 type, Bool wait);
345
346 /*!
347 * ======== unlock ========
348 * Unlocks a cached memory block.
349 *
350 * @param(blockPtr) start address of range to be locked
351 * @param(byteCnt) number of bytes to be locked
352 * @param(type) bit mask of Cache type
353 * @param(wait) wait until the operation is completed
354 */
355 @DirectCall
356 Void unlock(Ptr blockPtr, SizeT byteCnt, Bits16 type, Bool wait);
357
358 /*!
359 * ======== preload ========
360 * Loads a memory block into the cache.
361 *
362 * @param(blockPtr) start address of range to be loaded
363 * @param(byteCnt) number of bytes to be loaded
364 * @param(type) bit mask of Cache type
365 * @param(wait) wait until the operation is completed
366 */
367 @DirectCall
368 Void preload(Ptr blockPtr, SizeT byteCnt, Bits16 type, Bool wait);
369
370 /*!
371 * ======== preloadLock ========
372 * Loads and locks a memory block into the cache.
373 *
374 * @param(blockPtr) start address of range to be loaded
375 * @param(byteCnt) number of bytes to be loaded
376 * @param(type) bit mask of Cache type
377 * @param(wait) wait until the operation is completed
378 */
379 @DirectCall
380 Void preloadLock(Ptr blockPtr, SizeT byteCnt, Bits16 type, Bool wait);
381
382 /*!
383 * ======== wbAll ========
384 * Write back all caches
385 *
386 * Perform a global write back.
387 * All cache lines are left valid in L1 and L2 caches and the data in L1
388 * cache is written back to L2 or external. All cache lines are left
389 * valid in L2 cache and the data in L2 cache is written back to
390 * external.
391 * Waits for completion.
392 */
393 @DirectCall
394 override Void wbAll();
395
396 /*!
397 * ======== invAll ========
398 * Invalidate all caches
399 *
400 * Perform a global invalidate. All cache lines are
401 * invalidated in L1 and L2 caches.
402 * Waits for completion.
403 */
404 @DirectCall
405 Void invAll();
406
407 /*!
408 * ======== wbInvAll ========
409 * Write back invalidate all caches
410 *
411 * Perform a global write back.
412 * Then perform a global invalidate.
413 * All cache lines are invalidated in L1 and L2 caches.
414 * Waits for completion.
415 */
416 @DirectCall
417 override Void wbInvAll();
418
419 /*!
420 * ======== read ========
421 * Read a block of memory from the cache.
422 * Only whole numbers of 32 bit words are transferred.
423 * byteCnt is divided by 4 to convert to number of words.
424 *
425 * @param(blockPtr) start address of range to be loaded
426 * @param(byteCnt) number of bytes to be loaded
427 * @param(type) bit mask of Cache type
428 * @param(destBuf) address of destination buffer
429 */
430 @DirectCall
431 Void read(Ptr blockPtr, SizeT byteCnt, Bits16 type, Ptr destBuf);
432
433 /*!
434 * @_nodoc
435 * ======== dumpRegs ========
436 * formatted dump of cache registers
437 */
438 Void dumpRegs();
439
440 internal:
441
442
443 config Bits32 l1ocpConfig;
444 config Bits32 l1secConfig;
445
446
447 config Bits32 l2ocpConfig;
448 config Bits32 l2secConfig;
449
450
451 readonly config Bool l2CacheSupported;
452
453
454 metaonly config Ptr baseAddr;
455
456 /*!
457 * ======== seizeRegs ========
458 * seize the cache registers
459 */
460 UInt seizeRegs();
461
462 /*!
463 * ======== releaseRegs ========
464 * release the cache registers
465 */
466 Void releaseRegs(UInt key);
467
468 469 470 471
472 Void ISR(UArg level);
473
474 /*!
475 * ======== printInfo ========
476 * formatted dump of cache registers helper
477 */
478 Void printInfo(UInt info, UInt level);
479
480 /*!
481 * ======== printConfig ========
482 * formatted dump of cache registers helper
483 */
484 Void printConfig(UInt cfg, UInt level);
485
486 /*!
487 * ======== printOCP ========
488 * formatted dump of cache registers helper
489 */
490 Void printOCP(UInt cfg, UInt level);
491 }
492
493 494 495 496
497