1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35
36 package ti.sysbios.gates
37
38 import xdc.rov.ViewInfo;
39 import xdc.runtime.Assert;
40
41 /*!
42 * ======== GateTask ========
43 * Task Gate.
44 *
45 * GateTask uses disabling and enabling of tasks as the resource locking
46 * mechanism. This gate can be used whenever the resource is being shared
47 * by Tasks. This gate cannot be used by a Hwi or Swi.
48 *
49 * The duration between the enter and leave should be as short as possible
50 * to minimize Task latency.
51 *
52 * GateTask inherits from xdc.runtime.IGateProvider, therefore supports
53 * nesting.
54 *
55 * @p(html)
56 * <h3> Calling Context </h3>
57 * <table border="1" cellpadding="3">
58 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
59 * </colgroup>
60 *
61 * <tr><th> Function </th><th> Hwi </th><th> Swi </th><th> Task </th>
62 * <th> Main </th><th> Startup </th></tr>
63 * <!-- -->
64 * <tr><td> {@link #Params_init} </td><td> Y </td><td> Y </td>
65 * <td> Y </td><td> Y </td><td> Y </td></tr>
66 * <tr><td> {@link #query} </td><td> Y </td><td> Y </td>
67 * <td> Y </td><td> Y </td><td> Y </td></tr>
68 * <tr><td> {@link #construct} </td><td> Y </td><td> Y </td>
69 * <td> Y </td><td> Y </td><td> N </td></tr>
70 * <tr><td> {@link #create} </td><td> N* </td><td> N* </td>
71 * <td> Y </td><td> Y </td><td> N </td></tr>
72 * <tr><td> {@link #delete} </td><td> N* </td><td> N* </td>
73 * <td> Y </td><td> Y </td><td> N </td></tr>
74 * <tr><td> {@link #destruct} </td><td> Y </td><td> Y </td>
75 * <td> Y </td><td> Y </td><td> N </td></tr>
76 * <tr><td> {@link #enter} </td><td> N </td><td> N </td>
77 * <td> Y </td><td> Y** </td><td> N </td></tr>
78 * <tr><td> {@link #leave} </td><td> N </td><td> N </td>
79 * <td> Y </td><td> Y** </td><td> N </td></tr>
80 * <tr><td colspan="6"> Definitions: <br />
81 * <ul>
82 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
83 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
84 * <li> <b>Task</b>: API is callable from a Task thread. </li>
85 * <li> <b>Main</b>: API is callable during any of these phases: </li>
86 * <ul>
87 * <li> In your module startup after this module is started
88 * (e.g. GateTask_Module_startupDone() returns TRUE). </li>
89 * <li> During xdc.runtime.Startup.lastFxns. </li>
90 * <li> During main().</li>
91 * <li> During BIOS.startupFxns.</li>
92 * </ul>
93 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
94 * <ul>
95 * <li> During xdc.runtime.Startup.firstFxns.</li>
96 * <li> In your module startup before this module is started
97 * (e.g. GateTask_Module_startupDone() returns FALSE).</li>
98 * </ul>
99 * <li> <b>*</b>: Assuming blocking Heap is used for creation. </li>
100 * <li> <b>**</b>: Must be used in enter/leave pairs. </li>
101 * </ul>
102 * </td></tr>
103 *
104 * </table>
105 * @p
106 */
107
108 module GateTask inherits xdc.runtime.IGateProvider
109 {
110 /*!
111 * ======== BasicView ========
112 * @_nodoc
113 */
114 metaonly struct BasicView {
115 String label;
116 }
117
118 /*!
119 * ======== rovViewInfo ========
120 * @_nodoc
121 */
122 @Facet
123 metaonly config ViewInfo.Instance rovViewInfo =
124 ViewInfo.create({
125 viewMap: [
126 ['Basic', {type: ViewInfo.INSTANCE, viewInitFxn: 'viewInitBasic', structName: 'BasicView'}],
127 ]
128 });
129
130 /*!
131 * Asserted when {@link #enter} is called from a hardware/software
132 * interrupt thread
133 */
134 config Assert.Id A_badContext = {
135 msg: "A_badContext: bad calling context. May not be entered from a software or hardware interrupt thread."
136 };
137
138 instance:
139
140 @DirectCall
141 override IArg enter();
142
143 @DirectCall
144 override Void leave(IArg key);
145
146 internal:
147
148 /*!
149 * @_nodoc
150 * ======== Instance_State ========
151 * XDC requires this be defined, even though it's empty.
152 */
153 struct Instance_State {
154 };
155 }
156 157 158 159
160