module ti.sysbios.family.arm.ducati.Wugen |
|
|
Wugen Module
Unconstrained Functions
All functions
[
more ... ]
#include <ti/sysbios/family/arm/ducati/Wugen.h>
Functions |
Void | |
Void | |
Functions common to all target modules |
|
|
DETAILS
Unconstrained Functions
All functions
Calling Context
Function | Hwi | Swi | Task | Main | Startup |
disableInterrupt | Y | Y | Y | Y | Y |
enableInterrupt | Y | Y | Y | Y | Y |
Definitions:
- Hwi: API is callable from a Hwi thread.
- Swi: API is callable from a Swi thread.
- Task: API is callable from a Task thread.
- Main: API is callable during any of these phases:
- In your module startup after this module is started (e.g. Mod_Module_startupDone() returns TRUE).
- During xdc.runtime.Startup.lastFxns.
- During main().
- During BIOS.startupFxns.
- Startup: API is callable during any of these phases:
- During xdc.runtime.Startup.firstFxns.
- In your module startup before this module is started (e.g. Mod_Module_startupDone() returns FALSE).
|
Wugen_disableInterrupt() // module-wide |
|
Disables the specified interrupt in the WUGEN
Void Wugen_disableInterrupt(UInt intNum);
ARGUMENTS
intNum
the interrupt number
Wugen_enableInterrupt() // module-wide |
|
Enables the specified interrupt in the WUGEN
Void Wugen_enableInterrupt(UInt intNum);
ARGUMENTS
intNum
the interrupt number
Module-Wide Built-Ins |
|
// Get this module's unique id
Bool Wugen_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool Wugen_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 Wugen_Module_getMask();
// Returns the diagnostics mask for this module
Void Wugen_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var Wugen = xdc.useModule('ti.sysbios.family.arm.ducati.Wugen');
module-wide config parameters
generated on Thu, 01 Mar 2012 16:57:48 GMT