Benchmark | Cycles | (1) |
Interrupt latency | 92 | (2) |
Hwi_enable | 1 | |
Hwi_disable | 6 | |
Hwi dispatcher prolog | 88 | |
Hwi dispatcher epilog | 158 | |
Hwi dispatcher | 239 | |
Hardware Interrupt to Blocked Task | 385 | |
Hardware Interrupt to Software Interrupt | 272 | |
Swi_enable | 59 | |
Swi_disable | 10 | |
Post Software Interrupt Again | 30 | |
Post Software Interrupt without Context Switch | 96 | |
Post Software Interrupt with Context Switch | 158 | |
Create a New Task without Context Switch | 1535 | |
Set a Task Priority without a Context Switch | 168 | |
Task_yield | 164 | |
Post Semaphore, No Waiting Task | 46 | |
Post Semaphore No Task Switch | 147 | |
Post Semaphore with Task Switch | 193 | |
Pend on Semaphore, No Context Switchi | 56 | |
Pend on Semaphore with Task Switch | 201 | |
Clock_getTicks | 10 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--endian=little -mv7M3 --abi=eabi -ms --opt_for_speed=2 --program_level_compile -o3".
Timings were obtained using the Stellaris Blizzard LM4FSXLH5BB board running at 40MHz.
(2) The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.