SYS/BIOS sizes for MSP430X_small (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 2524 840 146 3510 512 0 0 282 794
Hwi application 2662 842 166 3670 512 0 0 294 806
Clock application 4844 906 408 6158 512 0 0 488 1000
Clock Object application 4844 906 430 6180 512 0 0 510 1022
Swi application 3466 882 224 4572 512 0 0 340 852
Swi Object application 3466 884 252 4602 512 0 0 368 880
Task application 6354 922 544 7820 512 1024 0 612 2148
Task Object application 6354 924 582 7860 512 1536 0 650 2698
Semaphore application 7836 982 598 9416 512 1536 0 662 2710
Semaphore Object application 7836 984 610 9430 512 1536 0 674 2722
Default Configuration 16724 5920 668 23312 4096 512 4096 2146 10850

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 8606 1038 638 10282 512 1536 4096 698 6842
Dynamic Task application 9792 1120 646 11558 512 1536 4096 702 6846
Dynamic Semaphore application 10160 1182 654 11996 512 1536 4096 706 6850