ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 2944 | 908 | 224 | 4076 | 512 | 0 | 0 | 528 | 1040 |
Hwi application | 3136 | 912 | 258 | 4306 | 512 | 0 | 0 | 550 | 1062 |
Clock application | 5708 | 988 | 618 | 7314 | 512 | 0 | 0 | 838 | 1350 |
Clock Object application | 5708 | 988 | 648 | 7344 | 512 | 0 | 0 | 868 | 1380 |
Swi application | 4066 | 956 | 352 | 5374 | 512 | 0 | 0 | 626 | 1138 |
Swi Object application | 4066 | 960 | 398 | 5424 | 512 | 0 | 0 | 672 | 1184 |
Task application | 7452 | 1010 | 842 | 9304 | 512 | 1024 | 0 | 1044 | 2580 |
Task Object application | 7452 | 1014 | 908 | 9374 | 512 | 1536 | 0 | 1110 | 3158 |
Semaphore application | 9188 | 1094 | 932 | 11214 | 512 | 1536 | 0 | 1128 | 3176 |
Semaphore Object application | 9188 | 1098 | 950 | 11236 | 512 | 1536 | 0 | 1146 | 3194 |
Default Configuration | 20250 | 6210 | 1112 | 27572 | 4096 | 512 | 4096 | 2706 | 11410 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 10272 | 1176 | 998 | 12446 | 512 | 1536 | 4096 | 1188 | 7332 |
Dynamic Task application | 11640 | 1286 | 1012 | 13938 | 512 | 1536 | 4096 | 1196 | 7340 |
Dynamic Semaphore application | 12058 | 1382 | 1026 | 14466 | 512 | 1536 | 4096 | 1204 | 7348 |