ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 2604 | 840 | 146 | 3590 | 512 | 0 | 0 | 282 | 794 |
Hwi application | 2768 | 842 | 166 | 3776 | 512 | 0 | 0 | 294 | 806 |
Clock application | 5110 | 906 | 408 | 6424 | 512 | 0 | 0 | 488 | 1000 |
Clock Object application | 5110 | 906 | 430 | 6446 | 512 | 0 | 0 | 510 | 1022 |
Swi application | 3674 | 882 | 224 | 4780 | 512 | 0 | 0 | 340 | 852 |
Swi Object application | 3674 | 884 | 252 | 4810 | 512 | 0 | 0 | 368 | 880 |
Task application | 6660 | 922 | 544 | 8126 | 512 | 1024 | 0 | 612 | 2148 |
Task Object application | 6660 | 924 | 582 | 8166 | 512 | 1536 | 0 | 650 | 2698 |
Semaphore application | 8182 | 982 | 598 | 9762 | 512 | 1536 | 0 | 662 | 2710 |
Semaphore Object application | 8182 | 984 | 610 | 9776 | 512 | 1536 | 0 | 674 | 2722 |
Default Configuration | 17166 | 5920 | 668 | 23754 | 4096 | 512 | 4096 | 2146 | 10850 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 8982 | 1038 | 638 | 10658 | 512 | 1536 | 4096 | 698 | 6842 |
Dynamic Task application | 10208 | 1120 | 646 | 11974 | 512 | 1536 | 4096 | 702 | 6846 |
Dynamic Semaphore application | 10586 | 1182 | 654 | 12422 | 512 | 1536 | 4096 | 706 | 6850 |