ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4864 | 557 | 152 | 5573 | 1024 | 0 | 8 | 968 | 2000 |
Hwi application | 4956 | 557 | 176 | 5689 | 1024 | 0 | 8 | 1000 | 2032 |
Clock application | 6720 | 621 | 456 | 7797 | 1024 | 0 | 8 | 1428 | 2460 |
Clock Object application | 6720 | 621 | 480 | 7821 | 1024 | 0 | 8 | 1460 | 2492 |
Swi application | 5574 | 577 | 224 | 6375 | 1024 | 0 | 8 | 1092 | 2124 |
Swi Object application | 5574 | 581 | 264 | 6419 | 1024 | 0 | 8 | 1148 | 2180 |
Task application | 8060 | 657 | 632 | 9349 | 1024 | 1024 | 8 | 1664 | 3720 |
Task Object application | 8060 | 661 | 672 | 9393 | 1024 | 1536 | 8 | 1740 | 4308 |
Semaphore application | 9370 | 761 | 688 | 10819 | 1024 | 1536 | 8 | 1760 | 4328 |
Semaphore Object application | 9370 | 765 | 704 | 10839 | 1024 | 1536 | 8 | 1780 | 4348 |
Default Configuration | 16316 | 6317 | 856 | 23489 | 4096 | 2048 | 4096 | 3276 | 13516 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 9158 | 849 | 744 | 10751 | 1024 | 1536 | 4096 | 1812 | 8468 |
Dynamic Task application | 10116 | 949 | 752 | 11817 | 1024 | 1536 | 4096 | 1820 | 8476 |
Dynamic Semaphore application | 10446 | 1073 | 760 | 12279 | 1024 | 1536 | 4096 | 1828 | 8484 |