ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9812 | 0 | 0 | 9812 | 1024 | 0 | 0 | 2368 | 3392 |
Hwi application | 10004 | 0 | 0 | 10004 | 1024 | 0 | 0 | 2368 | 3392 |
Clock application | 14960 | 8 | 0 | 14968 | 1024 | 0 | 0 | 2880 | 3904 |
Clock Object application | 14960 | 8 | 0 | 14968 | 1024 | 0 | 0 | 2880 | 3904 |
Swi application | 10992 | 0 | 0 | 10992 | 1024 | 0 | 0 | 2624 | 3648 |
Swi Object application | 10992 | 0 | 0 | 10992 | 1024 | 0 | 0 | 2624 | 3648 |
Task application | 17596 | 8 | 0 | 17604 | 1024 | 1024 | 0 | 3132 | 5180 |
Task Object application | 17596 | 8 | 0 | 17604 | 1024 | 1536 | 0 | 3136 | 5696 |
Semaphore application | 19248 | 8 | 0 | 19256 | 1024 | 1536 | 0 | 3132 | 5692 |
Semaphore Object application | 19248 | 8 | 0 | 19256 | 1024 | 1536 | 0 | 3136 | 5696 |
Default Configuration | 32752 | 8 | 0 | 32760 | 4096 | 2048 | 4096 | 4668 | 14908 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 20916 | 8 | 0 | 20924 | 1024 | 1536 | 4096 | 3388 | 10044 |
Dynamic Task application | 22016 | 8 | 0 | 22024 | 1024 | 1536 | 4096 | 3388 | 10044 |
Dynamic Semaphore application | 22464 | 8 | 0 | 22472 | 1024 | 1536 | 4096 | 3388 | 10044 |