ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9248 | 878 | 116 | 10242 | 1024 | 0 | 8 | 316 | 1348 |
Hwi application | 10208 | 990 | 136 | 11334 | 1024 | 0 | 8 | 340 | 1372 |
Clock application | 17536 | 1058 | 440 | 19034 | 1024 | 0 | 8 | 804 | 1836 |
Clock Object application | 17536 | 1058 | 472 | 19066 | 1024 | 0 | 8 | 836 | 1868 |
Swi application | 11648 | 1010 | 244 | 12902 | 1024 | 0 | 8 | 444 | 1476 |
Swi Object application | 11648 | 1014 | 288 | 12950 | 1024 | 0 | 8 | 500 | 1532 |
Task application | 20288 | 1094 | 668 | 22050 | 1024 | 1024 | 8 | 1036 | 3092 |
Task Object application | 20288 | 1098 | 720 | 22106 | 1024 | 1536 | 8 | 1116 | 3684 |
Semaphore application | 22848 | 1234 | 736 | 24818 | 1024 | 1536 | 8 | 1140 | 3708 |
Semaphore Object application | 22848 | 1238 | 756 | 24842 | 1024 | 1536 | 8 | 1164 | 3732 |
Default Configuration | 42400 | 6758 | 932 | 50090 | 4096 | 2048 | 4096 | 2756 | 12996 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 23360 | 1378 | 808 | 25546 | 1024 | 1536 | 4096 | 1212 | 7868 |
Dynamic Task application | 25536 | 1510 | 808 | 27854 | 1024 | 1536 | 4096 | 1212 | 7868 |
Dynamic Semaphore application | 26272 | 1634 | 804 | 28710 | 1024 | 1536 | 4096 | 1228 | 7884 |