ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9216 | 1870 | 112 | 11198 | 1024 | 0 | 8 | 316 | 1348 |
Hwi application | 10176 | 1982 | 152 | 12310 | 1024 | 0 | 8 | 336 | 1368 |
Clock application | 17408 | 2050 | 696 | 20154 | 1024 | 0 | 8 | 1072 | 2104 |
Clock Object application | 17408 | 2050 | 720 | 20178 | 1024 | 0 | 8 | 1104 | 2136 |
Swi application | 11456 | 2002 | 252 | 13710 | 1024 | 0 | 8 | 436 | 1468 |
Swi Object application | 11456 | 2006 | 312 | 13774 | 1024 | 0 | 8 | 492 | 1524 |
Task application | 20160 | 2086 | 880 | 23126 | 1024 | 1024 | 8 | 1316 | 3372 |
Task Object application | 20160 | 2090 | 956 | 23206 | 1024 | 1536 | 8 | 1388 | 3956 |
Semaphore application | 22496 | 2226 | 988 | 25710 | 1024 | 1536 | 8 | 1412 | 3980 |
Semaphore Object application | 22496 | 2230 | 992 | 25718 | 1024 | 1536 | 8 | 1436 | 4004 |
Default Configuration | 41824 | 7762 | 1168 | 50754 | 4096 | 2048 | 4096 | 3032 | 13272 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 23168 | 2370 | 1008 | 26546 | 1024 | 1536 | 4096 | 1476 | 8132 |
Dynamic Task application | 25312 | 2502 | 1000 | 28814 | 1024 | 1536 | 4096 | 1484 | 8140 |
Dynamic Semaphore application | 26016 | 2626 | 1024 | 29666 | 1024 | 1536 | 4096 | 1492 | 8148 |