ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9312 | 830 | 116 | 10258 | 1024 | 0 | 8 | 316 | 1348 |
Hwi application | 10144 | 942 | 136 | 11222 | 1024 | 0 | 8 | 340 | 1372 |
Clock application | 19456 | 1042 | 460 | 20958 | 1024 | 0 | 8 | 800 | 1832 |
Clock Object application | 19456 | 1042 | 492 | 20990 | 1024 | 0 | 8 | 832 | 1864 |
Swi application | 11296 | 958 | 232 | 12486 | 1024 | 0 | 8 | 436 | 1468 |
Swi Object application | 11296 | 962 | 276 | 12534 | 1024 | 0 | 8 | 492 | 1524 |
Task application | 22272 | 1082 | 684 | 24038 | 1024 | 1024 | 8 | 1040 | 3096 |
Task Object application | 22272 | 1086 | 744 | 24102 | 1024 | 1536 | 8 | 1120 | 3688 |
Semaphore application | 24832 | 1222 | 760 | 26814 | 1024 | 1536 | 8 | 1144 | 3712 |
Semaphore Object application | 24832 | 1226 | 776 | 26834 | 1024 | 1536 | 8 | 1168 | 3736 |
Default Configuration | 44064 | 6866 | 932 | 51862 | 4096 | 2048 | 4096 | 2756 | 12996 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 25312 | 1366 | 824 | 27502 | 1024 | 1536 | 4096 | 1216 | 7872 |
Dynamic Task application | 27648 | 1498 | 836 | 29982 | 1024 | 1536 | 4096 | 1224 | 7880 |
Dynamic Semaphore application | 28448 | 1622 | 828 | 30898 | 1024 | 1536 | 4096 | 1232 | 7888 |